SPRSP79C February 2023 – November 2025 TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
PRODUCTION DATA
| SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ALY PIN [4] |
|---|---|---|---|
| EHRPWM_SOCA | O | EHRPWM Start of Conversion A | AE37 |
| EHRPWM_SOCB | O | EHRPWM Start of Conversion B | AD34 |
| EHRPWM_TZn_IN0 | I | EHRPWM Trip Zone Input 0 (active low) | AJ38 |
| EHRPWM_TZn_IN1 | I | EHRPWM Trip Zone Input 1 (active low) | AC32 |
| EHRPWM_TZn_IN2 | I | EHRPWM Trip Zone Input 2 (active low) | AK35 |
| EHRPWM_TZn_IN3 | I | EHRPWM Trip Zone Input 3 (active low) | AC35 |
| EHRPWM_TZn_IN4 | I | EHRPWM Trip Zone Input 4 (active low) | AF36 |
| EHRPWM_TZn_IN5 | I | EHRPWM Trip Zone Input 5 (active low) | AJ37 |