SPRSP85C April 2024 – June 2025 TMS320F28P550SG , TMS320F28P550SJ , TMS320F28P559SG-Q1 , TMS320F28P559SJ-Q1
PRODUCTION DATA
| SIGNAL NAME | PIN TYPE | DESCRIPTION | 128 PDT | 100 PZ | 80 PNA | 64 PM | 56 RSH |
|---|---|---|---|---|---|---|---|
| A0 | I | ADC-A Input 0 | 30 | 23 | 19 | 15 | 13 |
| A1 | I | ADC-A Input 1 | 29 | 22 | 18 | 14 | 12 |
| A2 | I | ADC-A Input 2 | 21 | 17 | 13 | 9 | 7 |
| A3 | I | ADC-A Input 3 | 20 | 18 | 12 | 8 | 6 |
| A4 | I | ADC-A Input 4 | 42 | 36 | 27 | 23 | 21 |
| A5 | I | ADC-A Input 5 | 28 | 35 | 17 | 13 | 11 |
| A6 | I | ADC-A Input 6 | 18 | 14 | 10 | 6 | |
| A7 | I | ADC-A Input 7 | 37 | 31 | 23 | 19 | 17 |
| A8 | I | ADC-A Input 8 | 39 | 37 | 24 | 20 | 18 |
| A9 | I | ADC-A Input 9 | 48 | 38 | 28 | 24 | 22 |
| A10 | I | ADC-A Input 10 | 50 | 40 | 29 | 25 | 23 |
| A11 | I | ADC-A Input 11 | 27 | 20 | 16 | 12 | 10 |
| A12 | I | ADC-A Input 12 | 35 | 28 | 22 | 18 | 16 |
| A13 | I | ADC-A Input 13 | 33, 34 | 26, 27 | 21 | 17 | 15 |
| A14 | I | ADC-A Input 14 | 26 | 19 | 15 | 11 | 9 |
| A15 | I | ADC-A Input 15 | 22 | 14 | 10 | 8 | |
| A16 | I | ADC-A Input 16 | 2 | 1 | 4 | 2 | 3 |
| A17 | I | ADC-A Input 17 | 60 | 48 | 33 | 27 | 24 |
| A18 | I | ADC-A Input 18 | 61 | 49 | 34 | 28 | 25 |
| A19 | I | ADC-A Input 19 | 62 | 50 | 35 | 29 | 26 |
| A20 | I | ADC-A Input 20 | 63 | 51 | 36 | 30 | 27 |
| A24 | I | ADC-A Input 24 | 64 | 52 | 37 | 31 | 28 |
| A25 | I | ADC-A Input 25 | 67 | 55 | 40 | 34 | 31 |
| A26 | I | ADC-A Input 26 | 24 | ||||
| A27 | I | ADC-A Input 27 | 44 | ||||
| A28 | I | ADC-A Input 28 | 47 | ||||
| AIO208 | I | Analog Pin Used For Digital Input 208 | 23 | ||||
| AIO209 | I | Analog Pin Used For Digital Input 209 | 24 | ||||
| AIO210 | I | Analog Pin Used For Digital Input 210 | 25 | ||||
| AIO225 | I | Analog Pin Used For Digital Input 225 | 42 | 36 | 27 | 23 | 21 |
| AIO229 | I | Analog Pin Used For Digital Input 229 | 18 | ||||
| AIO231 | I | Analog Pin Used For Digital Input 231 | 30 | 23 | 19 | 15 | 13 |
| AIO232 | I | Analog Pin Used For Digital Input 232 | 29 | 22 | 18 | 14 | 12 |
| AIO233 | I | Analog Pin Used For Digital Input 233 | 22 | 14 | 10 | 8 | |
| AIO234 | I | Analog Pin Used For Digital Input 234 | 31, 32 | 24, 25 | 20 | 16 | 14 |
| AIO235 | I | Analog Pin Used For Digital Input 235 | 33, 34 | 26, 27 | 21 | 17 | 15 |
| AIO237 | I | Analog Pin Used For Digital Input 237 | 27 | 20 | 16 | 12 | 10 |
| AIO238 | I | Analog Pin Used For Digital Input 238 | 35 | 28 | 22 | 18 | 16 |
| AIO239 | I | Analog Pin Used For Digital Input 239 | 26 | 19 | 15 | 11 | 9 |
| AIO240 | I | Analog Pin Used For Digital Input 240 | 37 | ||||
| AIO241 | I | Analog Pin Used For Digital Input 241 | 39 | 24 | 20 | 18 | |
| AIO244 | I | Analog Pin Used For Digital Input 244 | 28 | 21 | 17 | 13 | 11 |
| AIO245 | I | Analog Pin Used For Digital Input 245 | 37 | 31 | 23 | 19 | 17 |
| AIO248 | I | Analog Pin Used For Digital Input 248 | 35 | 29 | 22 | 18 | 16 |
| AIO249 | I | Analog Pin Used For Digital Input 249 | 35 | ||||
| AIO251 | I | Analog Pin Used For Digital Input 251 | 36 | 30 | |||
| AIO252 | I | Analog Pin Used For Digital Input 252 | 38 | 32 | |||
| B0 | I | ADC-B Input 0 | 39 | 41 | 24 | 20 | 18 |
| B1 | I | ADC-B Input 1 | 50 | 40 | 29 | 25 | 23 |
| B2 | I | ADC-B Input 2 | 19 | 15 | 11 | 7 | |
| B3 | I | ADC-B Input 3 | 20 | 16 | 12 | 8 | 6 |
| B4 | I | ADC-B Input 4 | 49 | 39 | 28 | 24 | 22 |
| B5 | I | ADC-B Input 5 | 38 | 32 | |||
| B6 | I | ADC-B Input 6 | 21 | 17 | 13 | 9 | 7 |
| B7 | I | ADC-B Input 7 | 29 | 22 | 18 | 14 | 12 |
| B8 | I | ADC-B Input 8 | 42 | 36 | 27 | 23 | 21 |
| B9 | I | ADC-B Input 9 | 22 | 18 | 14 | 10 | 8 |
| B10 | I | ADC-B Input 10 | 27 | 20 | 16 | 12 | 10 |
| B11 | I | ADC-B Input 11 | 36 | 30 | |||
| B12 | I | ADC-B Input 12 | 28 | 21 | 17 | 13 | 11 |
| B13 | I | ADC-B Input 13 | 33, 34 | 26, 27 | 21 | 17 | 15 |
| B14 | I | ADC-B Input 14 | 26 | 19 | 15 | 11 | 9 |
| B15 | I | ADC-B Input 15 | 30 | 23 | 19 | 15 | 13 |
| B16 | I | ADC-B Input 16 | 2 | 1 | 4 | 2 | 3 |
| B17 | I | ADC-B Input 17 | 60 | 48 | 33 | 27 | 24 |
| B18 | I | ADC-B Input 18 | 61 | 49 | 34 | 28 | 25 |
| B19 | I | ADC-B Input 19 | 62 | 50 | 35 | 29 | 26 |
| B20 | I | ADC-B Input 20 | 63 | 51 | 36 | 30 | 27 |
| B24 | I | ADC-B Input 24 | 65 | 53 | 38 | 32 | 29 |
| B25 | I | ADC-B Input 25 | 68 | 56 | 41 | 35 | 32 |
| B26 | I | ADC-B Input 26 | 25 | ||||
| B27 | I | ADC-B Input 27 | 45 | ||||
| B30 | I | ADC-B Input 30 | 37 | 31 | 23 | 19 | 17 |
| C0 | I | ADC-C Input 0 | 27 | 20 | 16 | 12 | 10 |
| C1 | I | ADC-C Input 1 | 35 | 29 | 22 | 18 | 16 |
| C2 | I | ADC-C Input 2 | 28 | 21 | 17 | 13 | 11 |
| C3 | I | ADC-C Input 3 | 37 | 31 | 23 | 19 | 17 |
| C4 | I | ADC-C Input 4 | 26 | 19 | 15 | 11 | 9 |
| C5 | I | ADC-C Input 5 | 20 | 28 | 12 | 8 | 6 |
| C6 | I | ADC-C Input 6 | 19 | 15 | 11 | 7 | |
| C7 | I | ADC-C Input 7 | 22 | 18 | 14 | 10 | 8 |
| C8 | I | ADC-C Input 8 | 49 | 39 | 28 | 24 | 22 |
| C9 | I | ADC-C Input 9 | 21 | 17 | 13 | 9 | 7 |
| C10 | I | ADC-C Input 10 | 50 | 40 | 29 | 25 | 23 |
| C11 | I | ADC-C Input 11 | 39 | 41 | 24 | 20 | 18 |
| C13 | I | ADC-C Input 13 | 33, 34 | 26, 27 | 21 | 17 | 15 |
| C14 | I | ADC-C Input 14 | 42 | 42 | 27 | 23 | 21 |
| C15 | I | ADC-C Input 15 | 30 | 23 | 19 | 15 | 13 |
| C16 | I | ADC-C Input 16 | 2 | 1 | 4 | 2 | 3 |
| C17 | I | ADC-C Input 17 | 60 | 48 | 33 | 27 | 24 |
| C18 | I | ADC-C Input 18 | 61 | 49 | 34 | 28 | 25 |
| C19 | I | ADC-C Input 19 | 62 | 50 | 35 | 29 | 26 |
| C20 | I | ADC-C Input 20 | 63 | 51 | 36 | 30 | 27 |
| C24 | I | ADC-C Input 24 | 66 | 54 | 39 | 33 | 30 |
| C25 | I | ADC-C Input 25 | 23 | ||||
| C26 | I | ADC-C Input 26 | 43 | ||||
| C27 | I | ADC-C Input 27 | 46 | ||||
| CMP1_DACL | I | CMPSS-1 Low DAC Output | 29 | 22 | 18 | 14 | 12 |
| CMP1_HN0 | I | CMPSS-1 High Comparator Negative Input 0 | 22 | 14 | 10 | 8 | |
| CMP1_HN1 | I | CMPSS-1 High Comparator Negative Input 1 | 27 | 20 | 16 | 12 | 10 |
| CMP1_HP0 | I | CMPSS-1 High Comparator Positive Input 0 | 21 | 17 | 13 | 9 | 7 |
| CMP1_HP1 | I | CMPSS-1 High Comparator Positive Input 1 | 27 | 20 | 16 | 12 | 10 |
| CMP1_HP2 | I | CMPSS-1 High Comparator Positive Input 2 | 18 | 14 | 10 | 6 | |
| CMP1_HP3 | I | CMPSS-1 High Comparator Positive Input 3 | 22 | 14 | 10 | 8 | |
| CMP1_HP4 | I | CMPSS-1 High Comparator Positive Input 4 | 29 | 22 | 18 | 14 | 12 |
| CMP1_HP5 | I | CMPSS-1 High Comparator Positive Input 5 | 38 | 32 | |||
| CMP1_LN0 | I | CMPSS-1 Low Comparator Negative Input 0 | 22 | 14 | 10 | 8 | |
| CMP1_LN1 | I | CMPSS-1 Low Comparator Negative Input 1 | 27 | 20 | 16 | 12 | 10 |
| CMP1_LP0 | I | CMPSS-1 Low Comparator Positive Input 0 | 21 | 17 | 13 | 9 | 7 |
| CMP1_LP1 | I | CMPSS-1 Low Comparator Positive Input 1 | 27 | 20 | 16 | 12 | 10 |
| CMP1_LP2 | I | CMPSS-1 Low Comparator Positive Input 2 | 18 | 14 | 10 | 6 | |
| CMP1_LP3 | I | CMPSS-1 Low Comparator Positive Input 3 | 22 | 14 | 10 | 8 | |
| CMP1_LP4 | I | CMPSS-1 Low Comparator Positive Input 4 | 29 | 22 | 18 | 14 | 12 |
| CMP1_LP5 | I | CMPSS-1 Low Comparator Positive Input 5 | 38 | 32 | |||
| CMP2_HN0 | I | CMPSS-2 High Comparator Negative Input 0 | 50 | 40 | 29 | 25 | 23 |
| CMP2_HN1 | I | CMPSS-2 High Comparator Negative Input 1 | 35 | 28 | 22 | 18 | 16 |
| CMP2_HP0 | I | CMPSS-2 High Comparator Positive Input 0 | 42 | 36 | 27 | 23 | 21 |
| CMP2_HP1 | I | CMPSS-2 High Comparator Positive Input 1 | 35 | 28 | 22 | 18 | 16 |
| CMP2_HP2 | I | CMPSS-2 High Comparator Positive Input 2 | 48 | 38 | 28 | 24 | 22 |
| CMP2_HP3 | I | CMPSS-2 High Comparator Positive Input 3 | 50 | 40, 41 | 29 | 25 | 23 |
| CMP2_HP5 | I | CMPSS-2 High Comparator Positive Input 5 | 28 | 35 | 17 | 13 | 11 |
| CMP2_LN0 | I | CMPSS-2 Low Comparator Negative Input 0 | 50 | 40 | 29 | 25 | 23 |
| CMP2_LN1 | I | CMPSS-2 Low Comparator Negative Input 1 | 35 | 28 | 22 | 18 | 16 |
| CMP2_LP0 | I | CMPSS-2 Low Comparator Positive Input 0 | 42 | 36 | 27 | 23 | 21 |
| CMP2_LP1 | I | CMPSS-2 Low Comparator Positive Input 1 | 35 | 28 | 22 | 18 | 16 |
| CMP2_LP2 | I | CMPSS-2 Low Comparator Positive Input 2 | 48 | 38 | 28 | 24 | 22 |
| CMP2_LP3 | I | CMPSS-2 Low Comparator Positive Input 3 | 50 | 40, 41 | 29 | 25 | 23 |
| CMP2_LP5 | I | CMPSS-2 Low Comparator Positive Input 5 | 28 | 35 | 17 | 13 | 11 |
| CMP3_HN0 | I | CMPSS-3 High Comparator Negative Input 0 | 20 | 16 | 12 | 8 | 6 |
| CMP3_HN1 | I | CMPSS-3 High Comparator Negative Input 1 | 28 | 21 | 17 | 13 | 11 |
| CMP3_HP0 | I | CMPSS-3 High Comparator Positive Input 0 | 19 | 15 | 11 | 7 | |
| CMP3_HP1 | I | CMPSS-3 High Comparator Positive Input 1 | 28 | 21 | 17 | 13 | 11 |
| CMP3_HP2 | I | CMPSS-3 High Comparator Positive Input 2 | 30 | 23 | 19 | 15 | 13 |
| CMP3_HP3 | I | CMPSS-3 High Comparator Positive Input 3 | 20 | 16 | 12 | 8 | 6 |
| CMP3_HP4 | I | CMPSS-3 High Comparator Positive Input 4 | 26 | 19 | 15 | 11 | 9 |
| CMP3_HP5 | I | CMPSS-3 High Comparator Positive Input 5 | 20 | 18 | 12 | 8 | 6 |
| CMP3_LN0 | I | CMPSS-3 Low Comparator Negative Input 0 | 20 | 16 | 12 | 8 | 6 |
| CMP3_LN1 | I | CMPSS-3 Low Comparator Negative Input 1 | 28 | 21 | 17 | 13 | 11 |
| CMP3_LP0 | I | CMPSS-3 Low Comparator Positive Input 0 | 19 | 15 | 11 | 7 | |
| CMP3_LP1 | I | CMPSS-3 Low Comparator Positive Input 1 | 28 | 21 | 17 | 13 | 11 |
| CMP3_LP2 | I | CMPSS-3 Low Comparator Positive Input 2 | 30 | 23 | 19 | 15 | 13 |
| CMP3_LP3 | I | CMPSS-3 Low Comparator Positive Input 3 | 20 | 16 | 12 | 8 | 6 |
| CMP3_LP4 | I | CMPSS-3 Low Comparator Positive Input 4 | 26 | 19 | 15 | 11 | 9 |
| CMP3_LP5 | I | CMPSS-3 Low Comparator Positive Input 5 | 20 | 18 | 12 | 8 | 6 |
| CMP4_HN0 | I | CMPSS-4 High Comparator Negative Input 0 | 42 | 42 | 27 | 23 | 21 |
| CMP4_HN1 | I | CMPSS-4 High Comparator Negative Input 1 | 37 | 31 | 23 | 19 | 17 |
| CMP4_HP0 | I | CMPSS-4 High Comparator Positive Input 0 | 49 | 39 | 28 | 24 | 22 |
| CMP4_HP1 | I | CMPSS-4 High Comparator Positive Input 1 | 37 | 31 | 23 | 19 | 17 |
| CMP4_HP2 | I | CMPSS-4 High Comparator Positive Input 2 | 35 | 29 | 22 | 18 | 16 |
| CMP4_HP3 | I | CMPSS-4 High Comparator Positive Input 3 | 42 | 42 | 27 | 23 | 21 |
| CMP4_HP4 | I | CMPSS-4 High Comparator Positive Input 4 | 39 | 37 | 24 | 20 | 18 |
| CMP4_HP5 | I | CMPSS-4 High Comparator Positive Input 5 | 36 | 30 | |||
| CMP4_LN0 | I | CMPSS-4 Low Comparator Negative Input 0 | 42 | 42 | 27 | 23 | 21 |
| CMP4_LN1 | I | CMPSS-4 Low Comparator Negative Input 1 | 37 | 31 | 23 | 19 | 17 |
| CMP4_LP0 | I | CMPSS-4 Low Comparator Positive Input 0 | 49 | 39 | 28 | 24 | 22 |
| CMP4_LP1 | I | CMPSS-4 Low Comparator Positive Input 1 | 37 | 31 | 23 | 19 | 17 |
| CMP4_LP2 | I | CMPSS-4 Low Comparator Positive Input 2 | 35 | 29 | 22 | 18 | 16 |
| CMP4_LP3 | I | CMPSS-4 Low Comparator Positive Input 3 | 42 | 42 | 27 | 23 | 21 |
| CMP4_LP4 | I | CMPSS-4 Low Comparator Positive Input 4 | 39 | 37 | 24 | 20 | 18 |
| CMP4_LP5 | I | CMPSS-4 Low Comparator Positive Input 5 | 36 | 30 | |||
| D0 | I | ADC-D Input 0 | 64 | 52 | 37 | 31 | 28 |
| D1 | I | ADC-D Input 1 | 65 | 53 | 38 | 32 | 29 |
| D2 | I | ADC-D Input 2 | 66 | 54 | 39 | 33 | 30 |
| D3 | I | ADC-D Input 3 | 67 | 55 | 40 | 34 | 31 |
| D4 | I | ADC-D Input 4 | 68 | 56 | 41 | 35 | 32 |
| D5 | I | ADC-D Input 5 | 23 | ||||
| D6 | I | ADC-D Input 6 | 24 | ||||
| D7 | I | ADC-D Input 7 | 25 | ||||
| D8 | I | ADC-D Input 8 | 43 | ||||
| D9 | I | ADC-D Input 9 | 44 | ||||
| D10 | I | ADC-D Input 10 | 45 | ||||
| D11 | I | ADC-D Input 11 | 29 | 22 | 18 | 14 | 12 |
| D12 | I | ADC-D Input 12 | 37 | 31 | 23 | 19 | 17 |
| D13 | I | ADC-D Input 13 | 33, 34 | 26, 27 | 21 | 17 | 15 |
| D14 | I | ADC-D Input 14 | 18 | 14 | 10 | 6 | |
| D15 | I | ADC-D Input 15 | 38 | 32 | |||
| D16 | I | ADC-D Input 16 | 36 | 30 | |||
| D18 | I | ADC-D Input 18 | 46 | ||||
| D19 | I | ADC-D Input 19 | 47 | ||||
| D20 | I | ADC-D Input 20 | 31, 32 | 24, 25 | 20 | 16 | 14 |
| DACA_OUT | O | Buffered DAC-A Output. | 30 | 23 | 19 | 15 | 13 |
| E0 | I | ADC-E Input 0 | 64 | 52 | 37 | 31 | 28 |
| E1 | I | ADC-E Input 1 | 65 | 53 | 38 | 32 | 29 |
| E2 | I | ADC-E Input 2 | 66 | 54 | 39 | 33 | 30 |
| E3 | I | ADC-E Input 3 | 67 | 55 | 40 | 34 | 31 |
| E4 | I | ADC-E Input 4 | 68 | 56 | 41 | 35 | 32 |
| E5 | I | ADC-E Input 5 | 23 | ||||
| E6 | I | ADC-E Input 6 | 24 | ||||
| E7 | I | ADC-E Input 7 | 25 | ||||
| E8 | I | ADC-E Input 8 | 43 | ||||
| E9 | I | ADC-E Input 9 | 44 | ||||
| E10 | I | ADC-E Input 10 | 45 | ||||
| E11 | I | ADC-E Input 11 | 35 | 29 | 22 | 18 | 16 |
| E12 | I | ADC-E Input 12 | 19 | 15 | 11 | 7 | |
| E13 | I | ADC-E Input 13 | 33, 34 | 26, 27 | 21 | 17 | 15 |
| E14 | I | ADC-E Input 14 | 18 | 14 | 10 | 6 | |
| E15 | I | ADC-E Input 15 | 38 | 32 | |||
| E16 | I | ADC-E Input 16 | 36 | 30 | |||
| E18 | I | ADC-E Input 18 | 46 | ||||
| E19 | I | ADC-E Input 19 | 47 | ||||
| E20 | I | ADC-E Input 20 | 31, 32 | 24, 25 | 20 | 16 | 14 |
| E30 | I | ADC-E Input 30 | 37 | 31 | 23 | 19 | 17 |
| PGA1_INM | I | PGA-1 Minus | 22 | 18 | 14 | 10 | 8 |
| PGA1_INP | I | PGA-1 Plus | 21 | 17 | 13 | 9 | 7 |
| PGA1_OUT | O | PGA-1 Output | 26 | 19 | 15 | 11 | 9 |
| PGA2_INM | I | PGA-2 Minus | 28 | 21 | 17 | 13 | 11 |
| PGA2_INP | I | PGA-2 Plus | 20 | 16 | 12 | 8 | 6 |
| PGA2_OUT | O | PGA-2 Output | 27 | 20 | 16 | 12 | 10 |
| PGA3_INM | I | PGA-3 Minus | 36 | 30 | 23 | 19 | 17 |
| PGA3_INP | I | PGA-3 Plus | 35 | 29 | 22 | 18 | 16 |
| PGA3_OUT | O | PGA-3 Output | 38 | 32 | 24 | 20 | 18 |
| VREFHI(1) | I | ADC High Reference. This can be sourced from either the internal voltage reference or from an external voltage reference. In either case a 2.2-µF capacitor between VREFHI and VREFLO must be placed on this pin. This capacitor should be placed as close to the device as possible. If all ADCs use the internal connection to VDDA to supply the high reference, then the ADC channels D20 and E20 can be sampled on the shared analog pin and the capacitor is not needed. | 31, 32 | 24, 25 | 20 | 16 | 14 |
| VREFLO(2) | I | ADC Low Reference If all ADCs use the internal connection to VSSA to supply the low reference, then the ADC channels A13/B13/C13/D13/E13 can be sampled on the shared analog pin. | 33, 34 | 26, 27 | 21 | 17 | 15 |