SPRSP85C April 2024 – June 2025 TMS320F28P550SG , TMS320F28P550SJ , TMS320F28P559SG-Q1 , TMS320F28P559SJ-Q1
PRODUCTION DATA
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| tf(X1) | Fall time, X1 | 6 | ns | ||
| tr(X1) | Rise time, X1 | 6 | ns | ||
| tw(X1L) | Pulse duration, X1 low as a percentage of tc(X1) | 45% | 55% | ||
| tw(X1H) | Pulse duration, X1 high as a percentage of tc(X1) | 45% | 55% | ||