SPRSP85C April 2024 – June 2025 TMS320F28P550SG , TMS320F28P550SJ , TMS320F28P559SG-Q1 , TMS320F28P559SJ-Q1
PRODUCTION DATA
| SIGNAL NAME | MUX POSITION | 128 PDT | 100 PZ | 80 PNA | 64 PM | 56 RSH | PIN TYPE | DESCRIPTION |
|---|---|---|---|---|---|---|---|---|
| ANALOG | ||||||||
| A0 | 30 | 23 | 19 | 15 | 13 | I | ADC-A Input 0 | |
| B15 | I | ADC-B Input 15 | ||||||
| C15 | I | ADC-C Input 15 | ||||||
| CMP3_HP2 | I | CMPSS-3 High Comparator Positive Input 2 | ||||||
| CMP3_LP2 | I | CMPSS-3 Low Comparator Positive Input 2 | ||||||
| DACA_OUT | O | Buffered DAC-A Output. | ||||||
| AIO231 | 0, 4, 8, 12 | I | Analog Pin Used For Digital Input 231 | |||||
| A1 | 29 | 22 | 18 | 14 | 12 | I | ADC-A Input 1 | |
| B7 | I | ADC-B Input 7 | ||||||
| CMP1_DACL | I | CMPSS-1 Low DAC Output | ||||||
| CMP1_HP4 | I | CMPSS-1 High Comparator Positive Input 4 | ||||||
| CMP1_LP4 | I | CMPSS-1 Low Comparator Positive Input 4 | ||||||
| D11 | I | ADC-D Input 11 | ||||||
| AIO232 | 0, 4, 8, 12 | I | Analog Pin Used For Digital Input 232 | |||||
| A2 | 21 | 17 | 13 | 9 | 7 | I | ADC-A Input 2 | |
| B6 | I | ADC-B Input 6 | ||||||
| C9 | I | ADC-C Input 9 | ||||||
| CMP1_HP0 | I | CMPSS-1 High Comparator Positive Input 0 | ||||||
| CMP1_LP0 | I | CMPSS-1 Low Comparator Positive Input 0 | ||||||
| GPIO224 | I/O | General-Purpose Input Output 224 This pin also has digital mux functions which are described in the GPIO section of this table. | ||||||
| PGA1_INP | I | PGA-1 Plus | ||||||
| A3 | 18 | I | ADC-A Input 3 | |||||
| CMP3_HP5 | I | CMPSS-3 High Comparator Positive Input 5 | ||||||
| CMP3_LP5 | I | CMPSS-3 Low Comparator Positive Input 5 | ||||||
| AIO229 | 0, 4, 8, 12 | I | Analog Pin Used For Digital Input 229 | |||||
| A3 | 20 | 12 | 8 | 6 | I | ADC-A Input 3 | ||
| CMP3_HP5 | I | CMPSS-3 High Comparator Positive Input 5 | ||||||
| CMP3_LP5 | I | CMPSS-3 Low Comparator Positive Input 5 | ||||||
| A4 | 42 | 36 | 27 | 23 | 21 | I | ADC-A Input 4 | |
| B8 | I | ADC-B Input 8 | ||||||
| CMP2_HP0 | I | CMPSS-2 High Comparator Positive Input 0 | ||||||
| CMP2_LP0 | I | CMPSS-2 Low Comparator Positive Input 0 | ||||||
| AIO225 | 0, 4, 8, 12 | I | Analog Pin Used For Digital Input 225 | |||||
| A5 | 35 | I | ADC-A Input 5 | |||||
| CMP2_HP5 | I | CMPSS-2 High Comparator Positive Input 5 | ||||||
| CMP2_LP5 | I | CMPSS-2 Low Comparator Positive Input 5 | ||||||
| AIO249 | 0, 4, 8, 12 | I | Analog Pin Used For Digital Input 249 | |||||
| A5 | 28 | 17 | 13 | 11 | I | ADC-A Input 5 | ||
| CMP2_HP5 | I | CMPSS-2 High Comparator Positive Input 5 | ||||||
| CMP2_LP5 | I | CMPSS-2 Low Comparator Positive Input 5 | ||||||
| A6 | 18 | 14 | 10 | 6 | I | ADC-A Input 6 | ||
| CMP1_HP2 | I | CMPSS-1 High Comparator Positive Input 2 | ||||||
| CMP1_LP2 | I | CMPSS-1 Low Comparator Positive Input 2 | ||||||
| D14 | I | ADC-D Input 14 | ||||||
| E14 | I | ADC-E Input 14 | ||||||
| GPIO228 | I/O | General-Purpose Input Output 228 This pin also has digital mux functions which are described in the GPIO section of this table. | ||||||
| A7 | 37 | 31 | 23 | 19 | 17 | I | ADC-A Input 7 | |
| B30 | I | ADC-B Input 30 | ||||||
| C3 | I | ADC-C Input 3 | ||||||
| CMP4_HN1 | I | CMPSS-4 High Comparator Negative Input 1 | ||||||
| CMP4_HP1 | I | CMPSS-4 High Comparator Positive Input 1 | ||||||
| CMP4_LN1 | I | CMPSS-4 Low Comparator Negative Input 1 | ||||||
| CMP4_LP1 | I | CMPSS-4 Low Comparator Positive Input 1 | ||||||
| D12 | I | ADC-D Input 12 | ||||||
| E30 | I | ADC-E Input 30 | ||||||
| AIO245 | 0, 4, 8, 12 | I | Analog Pin Used For Digital Input 245 | |||||
| A8 | 37 | I | ADC-A Input 8 | |||||
| CMP4_HP4 | I | CMPSS-4 High Comparator Positive Input 4 | ||||||
| CMP4_LP4 | I | CMPSS-4 Low Comparator Positive Input 4 | ||||||
| AIO240 | 0, 4, 8, 12 | I | Analog Pin Used For Digital Input 240 | |||||
| A8 | 39 | 24 | 20 | 18 | I | ADC-A Input 8 | ||
| B0 | I | ADC-B Input 0 | ||||||
| C11 | I | ADC-C Input 11 | ||||||
| CMP4_HP4 | I | CMPSS-4 High Comparator Positive Input 4 | ||||||
| CMP4_LP4 | I | CMPSS-4 Low Comparator Positive Input 4 | ||||||
| AIO241 | 0, 4, 8, 12 | I | Analog Pin Used For Digital Input 241 | |||||
| A9 | 48 | 38 | 28 | 24 | 22 | I | ADC-A Input 9 | |
| CMP2_HP2 | I | CMPSS-2 High Comparator Positive Input 2 | ||||||
| CMP2_LP2 | I | CMPSS-2 Low Comparator Positive Input 2 | ||||||
| GPIO227 | I/O | General-Purpose Input Output 227 This pin also has digital mux functions which are described in the GPIO section of this table. | ||||||
| A10 | 50 | 40 | 29 | 25 | 23 | I | ADC-A Input 10 | |
| B1 | I | ADC-B Input 1 | ||||||
| C10 | I | ADC-C Input 10 | ||||||
| CMP2_HN0 | I | CMPSS-2 High Comparator Negative Input 0 | ||||||
| CMP2_HP3 | I | CMPSS-2 High Comparator Positive Input 3 | ||||||
| CMP2_LN0 | I | CMPSS-2 Low Comparator Negative Input 0 | ||||||
| CMP2_LP3 | I | CMPSS-2 Low Comparator Positive Input 3 | ||||||
| GPIO230 | I/O | General-Purpose Input Output 230 This pin also has digital mux functions which are described in the GPIO section of this table. | ||||||
| A11 | 27 | 20 | 16 | 12 | 10 | I | ADC-A Input 11 | |
| B10 | I | ADC-B Input 10 | ||||||
| C0 | I | ADC-C Input 0 | ||||||
| CMP1_HN1 | I | CMPSS-1 High Comparator Negative Input 1 | ||||||
| CMP1_HP1 | I | CMPSS-1 High Comparator Positive Input 1 | ||||||
| CMP1_LN1 | I | CMPSS-1 Low Comparator Negative Input 1 | ||||||
| CMP1_LP1 | I | CMPSS-1 Low Comparator Positive Input 1 | ||||||
| PGA2_OUT | O | PGA-2 Output | ||||||
| AIO237 | 0, 4, 8, 12 | I | Analog Pin Used For Digital Input 237 | |||||
| A12 | 35 | 28 | 22 | 18 | 16 | I | ADC-A Input 12 | |
| CMP2_HN1 | I | CMPSS-2 High Comparator Negative Input 1 | ||||||
| CMP2_HP1 | I | CMPSS-2 High Comparator Positive Input 1 | ||||||
| CMP2_LN1 | I | CMPSS-2 Low Comparator Negative Input 1 | ||||||
| CMP2_LP1 | I | CMPSS-2 Low Comparator Positive Input 1 | ||||||
| AIO238 | 0, 4, 8, 12 | I | Analog Pin Used For Digital Input 238 | |||||
| A13 | 34 | 26 | 21 | 17 | 15 | I | ADC-A Input 13 | |
| B13 | I | ADC-B Input 13 | ||||||
| C13 | I | ADC-C Input 13 | ||||||
| D13 | I | ADC-D Input 13 | ||||||
| E13 | I | ADC-E Input 13 | ||||||
| VREFLO(1) | I | ADC Low Reference If all ADCs use the internal connection to VSSA to supply the low reference, then the ADC channels A13/B13/C13/D13/E13 can be sampled on the shared analog pin. | ||||||
| AIO235 | 0, 4, 8, 12 | I | Analog Pin Used For Digital Input 235 | |||||
| A13 | 33, 34 | 26, 27 | 21 | 17 | 15 | I | ADC-A Input 13 | |
| B13 | I | ADC-B Input 13 | ||||||
| C13 | I | ADC-C Input 13 | ||||||
| D13 | I | ADC-D Input 13 | ||||||
| E13 | I | ADC-E Input 13 | ||||||
| VREFLO(1) | I | ADC Low Reference If all ADCs use the internal connection to VSSA to supply the low reference, then the ADC channels A13/B13/C13/D13/E13 can be sampled on the shared analog pin. | ||||||
| AIO235 | ALT | I | Analog Pin Used For Digital Input 235 | |||||
| A14 | 26 | 19 | 15 | 11 | 9 | I | ADC-A Input 14 | |
| B14 | I | ADC-B Input 14 | ||||||
| C4 | I | ADC-C Input 4 | ||||||
| CMP3_HP4 | I | CMPSS-3 High Comparator Positive Input 4 | ||||||
| CMP3_LP4 | I | CMPSS-3 Low Comparator Positive Input 4 | ||||||
| PGA1_OUT | O | PGA-1 Output | ||||||
| AIO239 | 0, 4, 8, 12 | I | Analog Pin Used For Digital Input 239 | |||||
| A15 | 22 | 14 | 10 | 8 | I | ADC-A Input 15 | ||
| CMP1_HN0 | I | CMPSS-1 High Comparator Negative Input 0 | ||||||
| CMP1_HP3 | I | CMPSS-1 High Comparator Positive Input 3 | ||||||
| CMP1_LN0 | I | CMPSS-1 Low Comparator Negative Input 0 | ||||||
| CMP1_LP3 | I | CMPSS-1 Low Comparator Positive Input 3 | ||||||
| AIO233 | 0, 4, 8, 12 | I | Analog Pin Used For Digital Input 233 | |||||
| A16 | 2 | 1 | 4 | 2 | 3 | I | ADC-A Input 16 | |
| B16 | I | ADC-B Input 16 | ||||||
| C16 | I | ADC-C Input 16 | ||||||
| GPIO28 | I/O | General-Purpose Input Output 28 This pin also has digital mux functions which are described in the GPIO section of this table. | ||||||
| A17 | 60 | 48 | 33 | 27 | 24 | I | ADC-A Input 17 | |
| B17 | I | ADC-B Input 17 | ||||||
| C17 | I | ADC-C Input 17 | ||||||
| GPIO20 | I/O | General-Purpose Input Output 20 This pin also has digital mux functions which are described in the GPIO section of this table. | ||||||
| A18 | 61 | 49 | 34 | 28 | 25 | I | ADC-A Input 18 | |
| B18 | I | ADC-B Input 18 | ||||||
| C18 | I | ADC-C Input 18 | ||||||
| GPIO21 | I/O | General-Purpose Input Output 21 This pin also has digital mux functions which are described in the GPIO section of this table. | ||||||
| A19 | 62 | 50 | 35 | 29 | 26 | I | ADC-A Input 19 | |
| B19 | I | ADC-B Input 19 | ||||||
| C19 | I | ADC-C Input 19 | ||||||
| GPIO13 | I/O | General-Purpose Input Output 13 This pin also has digital mux functions which are described in the GPIO section of this table. | ||||||
| A20 | 63 | 51 | 36 | 30 | 27 | I | ADC-A Input 20 | |
| B20 | I | ADC-B Input 20 | ||||||
| C20 | I | ADC-C Input 20 | ||||||
| GPIO12 | I/O | General-Purpose Input Output 12 This pin also has digital mux functions which are described in the GPIO section of this table. | ||||||
| A24 | 64 | 52 | 37 | 31 | 28 | I | ADC-A Input 24 | |
| D0 | I | ADC-D Input 0 | ||||||
| E0 | I | ADC-E Input 0 | ||||||
| GPIO11 | I/O | General-Purpose Input Output 11 This pin also has digital mux functions which are described in the GPIO section of this table. | ||||||
| A25 | 67 | 55 | 40 | 34 | 31 | I | ADC-A Input 25 | |
| D3 | I | ADC-D Input 3 | ||||||
| E3 | I | ADC-E Input 3 | ||||||
| GPIO17 | I/O | General-Purpose Input Output 17 This pin also has digital mux functions which are described in the GPIO section of this table. | ||||||
| A26 | 24 | I | ADC-A Input 26 | |||||
| D6 | I | ADC-D Input 6 | ||||||
| E6 | I | ADC-E Input 6 | ||||||
| AIO209 | 0, 4, 8, 12 | I | Analog Pin Used For Digital Input 209 | |||||
| A27 | 44 | I | ADC-A Input 27 | |||||
| D9 | I | ADC-D Input 9 | ||||||
| E9 | I | ADC-E Input 9 | ||||||
| GPIO212 | I/O | General-Purpose Input Output 212 This pin also has digital mux functions which are described in the GPIO section of this table. | ||||||
| A28 | 47 | I | ADC-A Input 28 | |||||
| D19 | I | ADC-D Input 19 | ||||||
| E19 | I | ADC-E Input 19 | ||||||
| GPIO215 | I/O | General-Purpose Input Output 215 This pin also has digital mux functions which are described in the GPIO section of this table. | ||||||
| B0 | 41 | I | ADC-B Input 0 | |||||
| C11 | I | ADC-C Input 11 | ||||||
| CMP2_HP3 | I | CMPSS-2 High Comparator Positive Input 3 | ||||||
| CMP2_LP3 | I | CMPSS-2 Low Comparator Positive Input 3 | ||||||
| GPIO253 | I/O | General-Purpose Input Output 253 This pin also has digital mux functions which are described in the GPIO section of this table. | ||||||
| B2 | 19 | 15 | 11 | 7 | I | ADC-B Input 2 | ||
| C6 | I | ADC-C Input 6 | ||||||
| CMP3_HP0 | I | CMPSS-3 High Comparator Positive Input 0 | ||||||
| CMP3_LP0 | I | CMPSS-3 Low Comparator Positive Input 0 | ||||||
| E12 | I | ADC-E Input 12 | ||||||
| GPIO226 | I/O | General-Purpose Input Output 226 This pin also has digital mux functions which are described in the GPIO section of this table. | ||||||
| B3 | 20 | 16 | 12 | 8 | 6 | I | ADC-B Input 3 | |
| CMP3_HN0 | I | CMPSS-3 High Comparator Negative Input 0 | ||||||
| CMP3_HP3 | I | CMPSS-3 High Comparator Positive Input 3 | ||||||
| CMP3_LN0 | I | CMPSS-3 Low Comparator Negative Input 0 | ||||||
| CMP3_LP3 | I | CMPSS-3 Low Comparator Positive Input 3 | ||||||
| GPIO242 | I/O | General-Purpose Input Output 242 This pin also has digital mux functions which are described in the GPIO section of this table. | ||||||
| PGA2_INP | I | PGA-2 Plus | ||||||
| B4 | 49 | 39 | 28 | 24 | 22 | I | ADC-B Input 4 | |
| C8 | I | ADC-C Input 8 | ||||||
| CMP4_HP0 | I | CMPSS-4 High Comparator Positive Input 0 | ||||||
| CMP4_LP0 | I | CMPSS-4 Low Comparator Positive Input 0 | ||||||
| GPIO236 | 0, 4, 8, 12 | I/O | General-Purpose Input Output 236 This pin also has digital mux functions which are described in the GPIO section of this table. | |||||
| B5 | 38 | 32 | I | ADC-B Input 5 | ||||
| CMP1_HP5 | I | CMPSS-1 High Comparator Positive Input 5 | ||||||
| CMP1_LP5 | I | CMPSS-1 Low Comparator Positive Input 5 | ||||||
| D15 | I | ADC-D Input 15 | ||||||
| E15 | I | ADC-E Input 15 | ||||||
| AIO252 | 0, 4, 8, 12 | I | Analog Pin Used For Digital Input 252 | |||||
| B9 | 22 | 18 | 14 | 10 | 8 | I | ADC-B Input 9 | |
| C7 | I | ADC-C Input 7 | ||||||
| PGA1_INM | I | PGA-1 Minus | ||||||
| B11 | 36 | 30 | I | ADC-B Input 11 | ||||
| CMP4_HP5 | I | CMPSS-4 High Comparator Positive Input 5 | ||||||
| CMP4_LP5 | I | CMPSS-4 Low Comparator Positive Input 5 | ||||||
| D16 | I | ADC-D Input 16 | ||||||
| E16 | I | ADC-E Input 16 | ||||||
| AIO251 | 0, 4, 8, 12 | I | Analog Pin Used For Digital Input 251 | |||||
| B12 | 28 | 21 | 17 | 13 | 11 | I | ADC-B Input 12 | |
| C2 | I | ADC-C Input 2 | ||||||
| CMP3_HN1 | I | CMPSS-3 High Comparator Negative Input 1 | ||||||
| CMP3_HP1 | I | CMPSS-3 High Comparator Positive Input 1 | ||||||
| CMP3_LN1 | I | CMPSS-3 Low Comparator Negative Input 1 | ||||||
| CMP3_LP1 | I | CMPSS-3 Low Comparator Positive Input 1 | ||||||
| PGA2_INM | I | PGA-2 Minus | ||||||
| AIO244 | 0, 4, 8, 12 | I | Analog Pin Used For Digital Input 244 | |||||
| B24 | 65 | 53 | 38 | 32 | 29 | I | ADC-B Input 24 | |
| D1 | I | ADC-D Input 1 | ||||||
| E1 | I | ADC-E Input 1 | ||||||
| GPIO33 | I/O | General-Purpose Input Output 33 This pin also has digital mux functions which are described in the GPIO section of this table. | ||||||
| B25 | 68 | 56 | 41 | 35 | 32 | I | ADC-B Input 25 | |
| D4 | I | ADC-D Input 4 | ||||||
| E4 | I | ADC-E Input 4 | ||||||
| GPIO24 | I/O | General-Purpose Input Output 24 This pin also has digital mux functions which are described in the GPIO section of this table. | ||||||
| B26 | 25 | I | ADC-B Input 26 | |||||
| D7 | I | ADC-D Input 7 | ||||||
| E7 | I | ADC-E Input 7 | ||||||
| AIO210 | 0, 4, 8, 12 | I | Analog Pin Used For Digital Input 210 | |||||
| B27 | 45 | I | ADC-B Input 27 | |||||
| D10 | I | ADC-D Input 10 | ||||||
| E10 | I | ADC-E Input 10 | ||||||
| GPIO213 | I/O | General-Purpose Input Output 213 This pin also has digital mux functions which are described in the GPIO section of this table. | ||||||
| C1 | 35 | 29 | 22 | 18 | 16 | I | ADC-C Input 1 | |
| CMP4_HP2 | I | CMPSS-4 High Comparator Positive Input 2 | ||||||
| CMP4_LP2 | I | CMPSS-4 Low Comparator Positive Input 2 | ||||||
| E11 | I | ADC-E Input 11 | ||||||
| PGA3_INP | I | PGA-3 Plus | ||||||
| AIO248 | 0, 4, 8, 12 | I | Analog Pin Used For Digital Input 248 | |||||
| C5 | 20 | 28 | 12 | 8 | 6 | I | ADC-C Input 5 | |
| C14 | 42 | I | ADC-C Input 14 | |||||
| CMP4_HN0 | I | CMPSS-4 High Comparator Negative Input 0 | ||||||
| CMP4_HP3 | I | CMPSS-4 High Comparator Positive Input 3 | ||||||
| CMP4_LN0 | I | CMPSS-4 Low Comparator Negative Input 0 | ||||||
| CMP4_LP3 | I | CMPSS-4 Low Comparator Positive Input 3 | ||||||
| GPIO247 | I/O | General-Purpose Input Output 247 This pin also has digital mux functions which are described in the GPIO section of this table. | ||||||
| C14 | 42 | 27 | 23 | 21 | I | ADC-C Input 14 | ||
| CMP4_HN0 | I | CMPSS-4 High Comparator Negative Input 0 | ||||||
| CMP4_HP3 | I | CMPSS-4 High Comparator Positive Input 3 | ||||||
| CMP4_LN0 | I | CMPSS-4 Low Comparator Negative Input 0 | ||||||
| CMP4_LP3 | I | CMPSS-4 Low Comparator Positive Input 3 | ||||||
| C24 | 66 | 54 | 39 | 33 | 30 | I | ADC-C Input 24 | |
| D2 | I | ADC-D Input 2 | ||||||
| E2 | I | ADC-E Input 2 | ||||||
| GPIO16 | I/O | General-Purpose Input Output 16 This pin also has digital mux functions which are described in the GPIO section of this table. | ||||||
| C25 | 23 | I | ADC-C Input 25 | |||||
| D5 | I | ADC-D Input 5 | ||||||
| E5 | I | ADC-E Input 5 | ||||||
| AIO208 | 0, 4, 8, 12 | I | Analog Pin Used For Digital Input 208 | |||||
| C26 | 43 | I | ADC-C Input 26 | |||||
| D8 | I | ADC-D Input 8 | ||||||
| E8 | I | ADC-E Input 8 | ||||||
| GPIO211 | I/O | General-Purpose Input Output 211 This pin also has digital mux functions which are described in the GPIO section of this table. | ||||||
| C27 | 46 | I | ADC-C Input 27 | |||||
| D18 | I | ADC-D Input 18 | ||||||
| E18 | I | ADC-E Input 18 | ||||||
| GPIO214 | I/O | General-Purpose Input Output 214 This pin also has digital mux functions which are described in the GPIO section of this table. | ||||||
| D20 | 31 | 24 | 20 | 16 | 14 | I | ADC-D Input 20 | |
| E20 | I | ADC-E Input 20 | ||||||
| VREFHI(2) | I | ADC High Reference. This can be sourced from either the internal voltage reference or from an external voltage reference. In either case a 2.2-µF capacitor between VREFHI and VREFLO must be placed on this pin. This capacitor should be placed as close to the device as possible. If all ADCs use the internal connection to VDDA to supply the high reference, then the ADC channels D20 and E20 can be sampled on the shared analog pin and the capacitor is not needed. | ||||||
| AIO234 | 0, 4, 8, 12 | I | Analog Pin Used For Digital Input 234 | |||||
| D20 | 32 | 25 | 20 | 16 | 14 | I | ADC-D Input 20 | |
| E20 | I | ADC-E Input 20 | ||||||
| VREFHI(2) | I | ADC High Reference. This can be sourced from either the internal voltage reference or from an external voltage reference. In either case a 2.2-µF capacitor between VREFHI and VREFLO must be placed on this pin. This capacitor should be placed as close to the device as possible. If all ADCs use the internal connection to VDDA to supply the high reference, then the ADC channels D20 and E20 can be sampled on the shared analog pin and the capacitor is not needed. | ||||||
| AIO234 | ALT | I | Analog Pin Used For Digital Input 234 | |||||
| PGA3_INM | 36 | 30 | 23 | 19 | 17 | I | PGA-3 Minus | |
| PGA3_OUT | 38 | 32 | 24 | 20 | 18 | O | PGA-3 Output | |
| GPIO | ||||||||
| GPIO236 | 0, 4, 8, 12 | 49 | 39 | 28 | 24 | 22 | I/O | General-Purpose Input Output 236 This pin also has analog functions which are described in the ANALOG section of this table. |
| EPWM7_A | 1 | O | ePWM-7 Output A | |||||
| EQEP1_INDEX | 5 | I/O | eQEP-1 Index | |||||
| EPWM12_A | 9 | O | ePWM-12 Output A | |||||
| GPIO0 | 0, 4, 8, 12 | 100 | 79 | 63 | 52 | 47 | I/O | General-Purpose Input Output 0 |
| EPWM1_A | 1 | O | ePWM-1 Output A | |||||
| OUTPUTXBAR7 | 3 | O | Output X-BAR Output 7 | |||||
| SCIA_RX | 5 | I | SCI-A Receive Data | |||||
| I2CA_SDA | 6 | I/OD | I2C-A Open-Drain Bidirectional Data | |||||
| SPIA_PTE | 7 | I/O | SPI-A Peripheral Transmit Enable (PTE) | |||||
| FSIRXA_CLK | 9 | I | FSIRX-A Input Clock | |||||
| MCANA_RX | 10 | I | CAN/CAN FD Receive | |||||
| CLB_OUTPUTXBAR8 | 11 | O | CLB Output X-BAR Output 8 | |||||
| EQEP1_INDEX | 13 | I/O | eQEP-1 Index | |||||
| EPWM3_A | 15 | O | ePWM-3 Output A | |||||
| GPIO1 | 0, 4, 8, 12 | 99 | 78 | 62 | 51 | 46 | I/O | General-Purpose Input Output 1 |
| EPWM1_B | 1 | O | ePWM-1 Output B | |||||
| SCIA_TX | 5 | O | SCI-A Transmit Data | |||||
| I2CA_SCL | 6 | I/OD | I2C-A Open-Drain Bidirectional Clock | |||||
| SPIA_POCI | 7 | I/O | SPI-A Peripheral Out, Controller In (POCI) | |||||
| EQEP1_STROBE | 9 | I/O | eQEP-1 Strobe | |||||
| MCANA_TX | 10 | O | CAN/CAN FD Transmit | |||||
| CLB_OUTPUTXBAR7 | 11 | O | CLB Output X-BAR Output 7 | |||||
| EPWM10_B | 13 | O | ePWM-10 Output B | |||||
| EPWM3_B | 15 | O | ePWM-3 Output B | |||||
| GPIO2 | 0, 4, 8, 12 | 98 | 77 | 61 | 50 | 45 | I/O | General-Purpose Input Output 2 |
| EPWM2_A | 1 | O | ePWM-2 Output A | |||||
| OUTPUTXBAR1 | 5 | O | Output X-BAR Output 1 | |||||
| PMBUSA_SDA | 6 | I/OD | PMBus-A Open-Drain Bidirectional Data | |||||
| SPIA_PICO | 7 | I/O | SPI-A Peripheral In, Controller Out (PICO) | |||||
| SCIA_TX | 9 | O | SCI-A Transmit Data | |||||
| FSIRXA_D1 | 10 | I | FSIRX-A Optional Additional Data Input | |||||
| I2CB_SDA | 11 | I/OD | I2C-B Open-Drain Bidirectional Data | |||||
| EPWM10_A | 13 | O | ePWM-10 Output A | |||||
| MCANB_TX | 14 | O | CAN/CAN FD Transmit | |||||
| EPWM4_A | 15 | O | ePWM-4 Output A | |||||
| GPIO3 | 0, 4, 8, 12 | 97 | 76 | 60 | 49 | 44 | I/O | General-Purpose Input Output 3 |
| EPWM2_B | 1 | O | ePWM-2 Output B | |||||
| OUTPUTXBAR2 | 2, 5 | O | Output X-BAR Output 2 | |||||
| PMBUSA_SCL | 6 | I/OD | PMBus-A Open-Drain Bidirectional Clock | |||||
| SPIA_CLK | 7 | I/O | SPI-A Clock | |||||
| SCIA_RX | 9 | I | SCI-A Receive Data | |||||
| FSIRXA_D0 | 10 | I | FSIRX-A Primary Data Input | |||||
| I2CB_SCL | 11 | I/OD | I2C-B Open-Drain Bidirectional Clock | |||||
| MCANB_RX | 14 | I | CAN/CAN FD Receive | |||||
| EPWM4_B | 15 | O | ePWM-4 Output B | |||||
| GPIO4 | 0, 4, 8, 12 | 96 | 75 | 59 | 48 | 43 | I/O | General-Purpose Input Output 4 |
| EPWM3_A | 1 | O | ePWM-3 Output A | |||||
| I2CA_SCL | 2 | I/OD | I2C-A Open-Drain Bidirectional Clock | |||||
| MCANA_TX | 3 | O | CAN/CAN FD Transmit | |||||
| OUTPUTXBAR3 | 5 | O | Output X-BAR Output 3 | |||||
| SPIB_CLK | 7 | I/O | SPI-B Clock | |||||
| EQEP2_STROBE | 9 | I/O | eQEP-2 Strobe | |||||
| FSIRXA_CLK | 10 | I | FSIRX-A Input Clock | |||||
| CLB_OUTPUTXBAR6 | 11 | O | CLB Output X-BAR Output 6 | |||||
| EPWM11_B | 13 | O | ePWM-11 Output B | |||||
| SPIA_POCI | 14 | I/O | SPI-A Peripheral Out, Controller In (POCI) | |||||
| EPWM1_A | 15 | O | ePWM-1 Output A | |||||
| GPIO5 | 0, 4, 8, 12 | 118 | 89 | 74 | 61 | 55 | I/O | General-Purpose Input Output 5 |
| EPWM3_B | 1 | O | ePWM-3 Output B | |||||
| I2CA_SDA | 2 | I/OD | I2C-A Open-Drain Bidirectional Data | |||||
| OUTPUTXBAR3 | 3 | O | Output X-BAR Output 3 | |||||
| MCANA_RX | 5 | I | CAN/CAN FD Receive | |||||
| SPIA_PTE | 7 | I/O | SPI-A Peripheral Transmit Enable (PTE) | |||||
| FSITXA_D1 | 9 | O | FSITX-A Optional Additional Data Output | |||||
| CLB_OUTPUTXBAR5 | 10 | O | CLB Output X-BAR Output 5 | |||||
| SCIA_RX | 11 | I | SCI-A Receive Data | |||||
| EPWM1_B | 15 | O | ePWM-1 Output B | |||||
| GPIO6 | 0, 4, 8, 12 | 126 | 97 | 80 | 64 | 1 | I/O | General-Purpose Input Output 6 |
| EPWM4_A | 1 | O | ePWM-4 Output A | |||||
| OUTPUTXBAR4 | 2 | O | Output X-BAR Output 4 | |||||
| SYNCOUT | 3 | O | External ePWM Synchronization Pulse | |||||
| EQEP1_A | 5 | I | eQEP-1 Input A | |||||
| SPIB_POCI | 7 | I/O | SPI-B Peripheral Out, Controller In (POCI) | |||||
| FSITXA_D0 | 9 | O | FSITX-A Primary Data Output | |||||
| FSITXA_D1 | 11 | O | FSITX-A Optional Additional Data Output | |||||
| CLB_OUTPUTXBAR8 | 14 | O | CLB Output X-BAR Output 8 | |||||
| EPWM2_A | 15 | O | ePWM-2 Output A | |||||
| GPIO7 | 0, 4, 8, 12 | 105 | 84 | 68 | 57 | 52 | I/O | General-Purpose Input Output 7 |
| EPWM4_B | 1 | O | ePWM-4 Output B | |||||
| EPWM2_A | 2 | O | ePWM-2 Output A | |||||
| OUTPUTXBAR5 | 3 | O | Output X-BAR Output 5 | |||||
| EQEP1_B | 5 | I | eQEP-1 Input B | |||||
| SPIB_PICO | 7 | I/O | SPI-B Peripheral In, Controller Out (PICO) | |||||
| FSITXA_CLK | 9 | O | FSITX-A Output Clock | |||||
| CLB_OUTPUTXBAR2 | 10 | O | CLB Output X-BAR Output 2 | |||||
| SCIA_TX | 11 | O | SCI-A Transmit Data | |||||
| MCANA_TX | 14 | O | CAN/CAN FD Transmit | |||||
| EPWM2_B | 15 | O | ePWM-2 Output B | |||||
| GPIO8 | 0, 4, 8, 12 | 95 | 74 | 58 | 47 | I/O | General-Purpose Input Output 8 | |
| EPWM5_A | 1 | O | ePWM-5 Output A | |||||
| ADCSOCAO | 3 | O | ADC Start of Conversion A for External ADC | |||||
| EQEP1_STROBE | 5 | I/O | eQEP-1 Strobe | |||||
| SCIA_TX | 6 | O | SCI-A Transmit Data | |||||
| SPIA_PICO | 7 | I/O | SPI-A Peripheral In, Controller Out (PICO) | |||||
| I2CA_SCL | 9 | I/OD | I2C-A Open-Drain Bidirectional Clock | |||||
| FSITXA_D1 | 10 | O | FSITX-A Optional Additional Data Output | |||||
| CLB_OUTPUTXBAR5 | 11 | O | CLB Output X-BAR Output 5 | |||||
| EPWM11_A | 13 | O | ePWM-11 Output A | |||||
| GPIO9 | 0, 4, 8, 12 | 119 | 90 | 75 | 62 | 56 | I/O | General-Purpose Input Output 9 |
| EPWM5_B | 1 | O | ePWM-5 Output B | |||||
| SCIB_TX | 2 | O | SCI-B Transmit Data | |||||
| OUTPUTXBAR6 | 3 | O | Output X-BAR Output 6 | |||||
| EQEP1_INDEX | 5 | I/O | eQEP-1 Index | |||||
| SCIA_RX | 6 | I | SCI-A Receive Data | |||||
| SPIA_CLK | 7 | I/O | SPI-A Clock | |||||
| I2CA_SCL | 9 | I/OD | I2C-A Open-Drain Bidirectional Clock | |||||
| FSITXA_D0 | 10 | O | FSITX-A Primary Data Output | |||||
| LINA_RX | 11 | I | LIN-A Receive | |||||
| PMBUSA_SCL | 13 | I/OD | PMBus-A Open-Drain Bidirectional Clock | |||||
| I2CB_SCL | 14 | I/OD | I2C-B Open-Drain Bidirectional Clock | |||||
| EQEP3_B | 15 | I | eQEP-3 Input B | |||||
| GPIO10 | 0, 4, 8, 12 | 122 | 93 | 76 | 63 | I/O | General-Purpose Input Output 10 | |
| EPWM6_A | 1 | O | ePWM-6 Output A | |||||
| ADCSOCBO | 3 | O | ADC Start of Conversion B for External ADC | |||||
| EQEP1_A | 5 | I | eQEP-1 Input A | |||||
| SCIB_TX | 6 | O | SCI-B Transmit Data | |||||
| SPIA_POCI | 7 | I/O | SPI-A Peripheral Out, Controller In (POCI) | |||||
| I2CA_SDA | 9 | I/OD | I2C-A Open-Drain Bidirectional Data | |||||
| FSITXA_CLK | 10 | O | FSITX-A Output Clock | |||||
| LINA_TX | 11 | O | LIN-A Transmit | |||||
| EQEP3_STROBE | 13 | I/O | eQEP-3 Strobe | |||||
| CLB_OUTPUTXBAR4 | 15 | O | CLB Output X-BAR Output 4 | |||||
| GPIO11 | 0, 4, 8, 12 | 64 | 52 | 37 | 31 | 28 | I/O | General-Purpose Input Output 11 This pin also has analog functions which are described in the ANALOG section of this table. |
| EPWM6_B | 1 | O | ePWM-6 Output B | |||||
| MCANA_RX | 2 | I | CAN/CAN FD Receive | |||||
| OUTPUTXBAR7 | 3 | O | Output X-BAR Output 7 | |||||
| EQEP1_B | 5 | I | eQEP-1 Input B | |||||
| SCIB_RX | 6 | I | SCI-B Receive Data | |||||
| SPIA_PTE | 7 | I/O | SPI-A Peripheral Transmit Enable (PTE) | |||||
| FSIRXA_D1 | 9 | I | FSIRX-A Optional Additional Data Input | |||||
| LINA_RX | 10 | I | LIN-A Receive | |||||
| EQEP2_A | 11 | I | eQEP-2 Input A | |||||
| SPIA_PICO | 13 | I/O | SPI-A Peripheral In, Controller Out (PICO) | |||||
| EQEP3_INDEX | 15 | I/O | eQEP-3 Index | |||||
| GPIO12 | 0, 4, 8, 12 | 63 | 51 | 36 | 30 | 27 | I/O | General-Purpose Input Output 12 This pin also has analog functions which are described in the ANALOG section of this table. |
| EPWM7_A | 1 | O | ePWM-7 Output A | |||||
| MCANA_RX | 3 | I | CAN/CAN FD Receive | |||||
| EQEP1_STROBE | 5 | I/O | eQEP-1 Strobe | |||||
| SCIB_TX | 6 | O | SCI-B Transmit Data | |||||
| PMBUSA_CTL | 7 | I/O | PMBus-A Control Signal - Target Input/Controller Output | |||||
| FSIRXA_D0 | 9 | I | FSIRX-A Primary Data Input | |||||
| LINA_TX | 10 | O | LIN-A Transmit | |||||
| SPIA_CLK | 11 | I/O | SPI-A Clock | |||||
| GPIO13 | 0, 4, 8, 12 | 62 | 50 | 35 | 29 | 26 | I/O | General-Purpose Input Output 13 This pin also has analog functions which are described in the ANALOG section of this table. |
| EPWM7_B | 1 | O | ePWM-7 Output B | |||||
| MCANA_TX | 3 | O | CAN/CAN FD Transmit | |||||
| EQEP1_INDEX | 5 | I/O | eQEP-1 Index | |||||
| SCIB_RX | 6 | I | SCI-B Receive Data | |||||
| PMBUSA_ALERT | 7 | I/OD | PMBus-A Open-Drain Bidirectional Alert Signal | |||||
| FSIRXA_CLK | 9 | I | FSIRX-A Input Clock | |||||
| LINA_RX | 10 | I | LIN-A Receive | |||||
| SPIA_POCI | 11 | I/O | SPI-A Peripheral Out, Controller In (POCI) | |||||
| GPIO14 | 0, 4, 8, 12 | 125 | 96 | 79 | I/O | General-Purpose Input Output 14 | ||
| EPWM8_A | 1 | O | ePWM-8 Output A | |||||
| SCIB_TX | 2 | O | SCI-B Transmit Data | |||||
| I2CB_SDA | 5 | I/OD | I2C-B Open-Drain Bidirectional Data | |||||
| OUTPUTXBAR3 | 6 | O | Output X-BAR Output 3 | |||||
| PMBUSA_SDA | 7 | I/OD | PMBus-A Open-Drain Bidirectional Data | |||||
| SPIB_CLK | 9 | I/O | SPI-B Clock | |||||
| EQEP2_A | 10 | I | eQEP-2 Input A | |||||
| LINA_TX | 11 | O | LIN-A Transmit | |||||
| EPWM3_A | 13 | O | ePWM-3 Output A | |||||
| CLB_OUTPUTXBAR7 | 14 | O | CLB Output X-BAR Output 7 | |||||
| GPIO15 | 0, 4, 8, 12 | 124 | 95 | 78 | I/O | General-Purpose Input Output 15 | ||
| EPWM8_B | 1 | O | ePWM-8 Output B | |||||
| SCIB_RX | 2 | I | SCI-B Receive Data | |||||
| I2CB_SCL | 5 | I/OD | I2C-B Open-Drain Bidirectional Clock | |||||
| OUTPUTXBAR4 | 6 | O | Output X-BAR Output 4 | |||||
| PMBUSA_SCL | 7 | I/OD | PMBus-A Open-Drain Bidirectional Clock | |||||
| SPIB_PTE | 9 | I/O | SPI-B Peripheral Transmit Enable (PTE) | |||||
| EQEP2_B | 10 | I | eQEP-2 Input B | |||||
| LINA_RX | 11 | I | LIN-A Receive | |||||
| EPWM3_B | 13 | O | ePWM-3 Output B | |||||
| CLB_OUTPUTXBAR6 | 14 | O | CLB Output X-BAR Output 6 | |||||
| GPIO16 | 0, 4, 8, 12 | 66 | 54 | 39 | 33 | 30 | I/O | General-Purpose Input Output 16 This pin also has analog functions which are described in the ANALOG section of this table. |
| SPIA_PICO | 1 | I/O | SPI-A Peripheral In, Controller Out (PICO) | |||||
| OUTPUTXBAR7 | 3 | O | Output X-BAR Output 7 | |||||
| EPWM9_A | 5 | O | ePWM-9 Output A | |||||
| SCIA_TX | 6 | O | SCI-A Transmit Data | |||||
| EQEP1_STROBE | 9 | I/O | eQEP-1 Strobe | |||||
| PMBUSA_SCL | 10 | I/OD | PMBus-A Open-Drain Bidirectional Clock | |||||
| XCLKOUT | 11 | O | External Clock Output. This pin outputs a divided-down version of a chosen clock signal from within the device. | |||||
| EQEP2_B | 13 | I | eQEP-2 Input B | |||||
| SPIB_POCI | 14 | I/O | SPI-B Peripheral Out, Controller In (POCI) | |||||
| EQEP3_STROBE | 15 | I/O | eQEP-3 Strobe | |||||
| GPIO17 | 0, 4, 8, 12 | 67 | 55 | 40 | 34 | 31 | I/O | General-Purpose Input Output 17 This pin also has analog functions which are described in the ANALOG section of this table. |
| SPIA_POCI | 1 | I/O | SPI-A Peripheral Out, Controller In (POCI) | |||||
| OUTPUTXBAR8 | 3 | O | Output X-BAR Output 8 | |||||
| EPWM9_B | 5 | O | ePWM-9 Output B | |||||
| SCIA_RX | 6 | I | SCI-A Receive Data | |||||
| EQEP1_INDEX | 9 | I/O | eQEP-1 Index | |||||
| PMBUSA_SDA | 10 | I/OD | PMBus-A Open-Drain Bidirectional Data | |||||
| MCANA_TX | 11 | O | CAN/CAN FD Transmit | |||||
| EPWM6_A | 14 | O | ePWM-6 Output A | |||||
| GPIO18 | 0, 4, 8, 12 | 87 | 68 | 50 | 41 | 38 | I/O | General-Purpose Input Output 18 |
| SPIA_CLK | 1 | I/O | SPI-A Clock | |||||
| SCIB_TX | 2 | O | SCI-B Transmit Data | |||||
| MCANB_RX | 3 | I | CAN/CAN FD Receive | |||||
| EPWM6_A | 5 | O | ePWM-6 Output A | |||||
| I2CA_SCL | 6 | I/OD | I2C-A Open-Drain Bidirectional Clock | |||||
| EQEP2_A | 9 | I | eQEP-2 Input A | |||||
| PMBUSA_CTL | 10 | I/O | PMBus-A Control Signal - Target Input/Controller Output | |||||
| XCLKOUT | 11 | O | External Clock Output. This pin outputs a divided-down version of a chosen clock signal from within the device. | |||||
| LINA_TX | 13 | O | LIN-A Transmit | |||||
| EQEP3_INDEX | 15 | I/O | eQEP-3 Index | |||||
| X2 | ALT | I/O | Crystal oscillator output. | |||||
| GPIO19 | 0, 4, 8, 12 | 88 | 69 | 51 | 42 | 39 | I/O | General-Purpose Input Output 19 |
| SPIA_PTE | 1 | I/O | SPI-A Peripheral Transmit Enable (PTE) | |||||
| SCIB_RX | 2 | I | SCI-B Receive Data | |||||
| MCANB_TX | 3 | O | CAN/CAN FD Transmit | |||||
| EPWM6_B | 5 | O | ePWM-6 Output B | |||||
| I2CA_SDA | 6 | I/OD | I2C-A Open-Drain Bidirectional Data | |||||
| EQEP2_B | 9 | I | eQEP-2 Input B | |||||
| PMBUSA_ALERT | 10 | I/OD | PMBus-A Open-Drain Bidirectional Alert Signal | |||||
| CLB_OUTPUTXBAR1 | 11 | O | CLB Output X-BAR Output 1 | |||||
| LINA_RX | 13 | I | LIN-A Receive | |||||
| X1 | ALT | I/O | Crystal oscillator input or single-ended clock input. The device initialization software must configure this pin before the crystal oscillator is enabled. To use this oscillator, a quartz crystal circuit must be connected to X1 and X2. This pin can also be used to feed a single-ended 3.3-V level clock. | |||||
| GPIO20 | 0, 4, 8, 12 | 60 | 48 | 33 | 27 | 24 | I/O | General-Purpose Input Output 20 This pin also has analog functions which are described in the ANALOG section of this table. |
| EQEP1_A | 1 | I | eQEP-1 Input A | |||||
| EPWM12_A | 5 | O | ePWM-12 Output A | |||||
| SPIB_PICO | 6 | I/O | SPI-B Peripheral In, Controller Out (PICO) | |||||
| MCANA_TX | 9 | O | CAN/CAN FD Transmit | |||||
| ADCE_EXTMUXSEL0 | 10 | O | ADCE external mux selection pin for position 0 | |||||
| I2CA_SCL | 11 | I/OD | I2C-A Open-Drain Bidirectional Clock | |||||
| SCIC_TX | 15 | O | SCI-C Transmit Data | |||||
| GPIO21 | 0, 4, 8, 12 | 61 | 49 | 34 | 28 | 25 | I/O | General-Purpose Input Output 21 This pin also has analog functions which are described in the ANALOG section of this table. |
| EQEP1_B | 1 | I | eQEP-1 Input B | |||||
| EPWM12_B | 5 | O | ePWM-12 Output B | |||||
| SPIB_POCI | 6 | I/O | SPI-B Peripheral Out, Controller In (POCI) | |||||
| MCANA_RX | 9 | I | CAN/CAN FD Receive | |||||
| ADCE_EXTMUXSEL1 | 10 | O | ADCE external mux selection pin for position 1 | |||||
| I2CA_SDA | 11 | I/OD | I2C-A Open-Drain Bidirectional Data | |||||
| SCIC_RX | 15 | I | SCI-C Receive Data | |||||
| GPIO22 | 0, 4, 8, 12 | 104 | 83 | 67 | 56 | 51 | I/O | General-Purpose Input Output 22 |
| EQEP1_STROBE | 1 | I/O | eQEP-1 Strobe | |||||
| SCIB_TX | 3 | O | SCI-B Transmit Data | |||||
| SPIB_CLK | 6 | I/O | SPI-B Clock | |||||
| LINA_TX | 9, 11 | O | LIN-A Transmit | |||||
| CLB_OUTPUTXBAR1 | 10 | O | CLB Output X-BAR Output 1 | |||||
| EPWM4_A | 14 | O | ePWM-4 Output A | |||||
| EQEP3_A | 15 | I | eQEP-3 Input A | |||||
| GPIO23 | 0, 4, 8, 12 | 102 | 81 | 65 | 54 | 49 | I/O | General-Purpose Input Output 23 |
| EQEP1_INDEX | 1 | I/O | eQEP-1 Index | |||||
| SCIB_RX | 3 | I | SCI-B Receive Data | |||||
| SPIB_PTE | 6 | I/O | SPI-B Peripheral Transmit Enable (PTE) | |||||
| LINA_RX | 9, 11 | I | LIN-A Receive | |||||
| CLB_OUTPUTXBAR3 | 10 | O | CLB Output X-BAR Output 3 | |||||
| EPWM12_A | 13 | O | ePWM-12 Output A | |||||
| EPWM4_B | 14 | O | ePWM-4 Output B | |||||
| USB0DM | ALT | O | USB-0 PHY differential data | |||||
| GPIO24 | 0, 4, 8, 12 | 68 | 56 | 41 | 35 | 32 | I/O | General-Purpose Input Output 24 This pin also has analog functions which are described in the ANALOG section of this table. |
| OUTPUTXBAR1 | 1 | O | Output X-BAR Output 1 | |||||
| EQEP2_A | 2 | I | eQEP-2 Input A | |||||
| SPIA_PTE | 3 | I/O | SPI-A Peripheral Transmit Enable (PTE) | |||||
| EPWM8_A | 5 | O | ePWM-8 Output A | |||||
| SPIB_PICO | 6 | I/O | SPI-B Peripheral In, Controller Out (PICO) | |||||
| LINA_TX | 9 | O | LIN-A Transmit | |||||
| PMBUSA_SCL | 10 | I/OD | PMBus-A Open-Drain Bidirectional Clock | |||||
| SCIA_TX | 11 | O | SCI-A Transmit Data | |||||
| ERRORSTS | 13 | O | Error Status Output. This signal requires an external pulldown. | |||||
| EPWM9_A | 14 | O | ePWM-9 Output A | |||||
| GPIO25 | 0, 4, 8, 12 | 69 | 57 | 42 | I/O | General-Purpose Input Output 25 | ||
| OUTPUTXBAR2 | 1 | O | Output X-BAR Output 2 | |||||
| EQEP2_B | 2 | I | eQEP-2 Input B | |||||
| EQEP1_A | 5 | I | eQEP-1 Input A | |||||
| SPIB_POCI | 6 | I/O | SPI-B Peripheral Out, Controller In (POCI) | |||||
| FSITXA_D1 | 9 | O | FSITX-A Optional Additional Data Output | |||||
| PMBUSA_SDA | 10 | I/OD | PMBus-A Open-Drain Bidirectional Data | |||||
| SCIA_RX | 11 | I | SCI-A Receive Data | |||||
| EQEP3_A | 13 | I | eQEP-3 Input A | |||||
| GPIO26 | 0, 4, 8, 12 | 70 | 58 | 43 | I/O | General-Purpose Input Output 26 | ||
| OUTPUTXBAR3 | 1, 5 | O | Output X-BAR Output 3 | |||||
| EQEP2_INDEX | 2 | I/O | eQEP-2 Index | |||||
| SPIB_CLK | 6 | I/O | SPI-B Clock | |||||
| FSITXA_D0 | 9 | O | FSITX-A Primary Data Output | |||||
| PMBUSA_CTL | 10 | I/O | PMBus-A Control Signal - Target Input/Controller Output | |||||
| I2CA_SDA | 11 | I/OD | I2C-A Open-Drain Bidirectional Data | |||||
| EQEP3_B | 13 | I | eQEP-3 Input B | |||||
| GPIO27 | 0, 4, 8, 12 | 71 | 59 | 44 | I/O | General-Purpose Input Output 27 | ||
| OUTPUTXBAR4 | 1, 5 | O | Output X-BAR Output 4 | |||||
| EQEP2_STROBE | 2 | I/O | eQEP-2 Strobe | |||||
| SPIB_PTE | 6 | I/O | SPI-B Peripheral Transmit Enable (PTE) | |||||
| FSITXA_CLK | 9 | O | FSITX-A Output Clock | |||||
| PMBUSA_ALERT | 10 | I/OD | PMBus-A Open-Drain Bidirectional Alert Signal | |||||
| I2CA_SCL | 11 | I/OD | I2C-A Open-Drain Bidirectional Clock | |||||
| EQEP3_STROBE | 13 | I/O | eQEP-3 Strobe | |||||
| GPIO28 | 0, 4, 8, 12 | 2 | 1 | 4 | 2 | 3 | I/O | General-Purpose Input Output 28 This pin also has analog functions which are described in the ANALOG section of this table. |
| SCIA_RX | 1 | I | SCI-A Receive Data | |||||
| EPWM7_A | 3 | O | ePWM-7 Output A | |||||
| OUTPUTXBAR5 | 5 | O | Output X-BAR Output 5 | |||||
| EQEP1_A | 6 | I | eQEP-1 Input A | |||||
| EQEP2_STROBE | 9 | I/O | eQEP-2 Strobe | |||||
| LINA_TX | 10 | O | LIN-A Transmit | |||||
| SPIB_CLK | 11 | I/O | SPI-B Clock | |||||
| ERRORSTS | 13 | O | Error Status Output. This signal requires an external pulldown. | |||||
| I2CB_SDA | 14 | I/OD | I2C-B Open-Drain Bidirectional Data | |||||
| GPIO29 | 0, 4, 8, 12 | 1 | 100 | 3 | 1 | 2 | I/O | General-Purpose Input Output 29 |
| SCIA_TX | 1 | O | SCI-A Transmit Data | |||||
| EPWM7_B | 3 | O | ePWM-7 Output B | |||||
| OUTPUTXBAR6 | 5 | O | Output X-BAR Output 6 | |||||
| EQEP1_B | 6 | I | eQEP-1 Input B | |||||
| EQEP2_INDEX | 9 | I/O | eQEP-2 Index | |||||
| LINA_RX | 10 | I | LIN-A Receive | |||||
| SPIB_PTE | 11 | I/O | SPI-B Peripheral Transmit Enable (PTE) | |||||
| ERRORSTS | 13 | O | Error Status Output. This signal requires an external pulldown. | |||||
| I2CB_SCL | 14 | I/OD | I2C-B Open-Drain Bidirectional Clock | |||||
| AUXCLKIN | ALT | I | Auxiliary Clock Input | |||||
| GPIO30 | 0, 4, 8, 12 | 127 | 98 | 1 | I/O | General-Purpose Input Output 30 | ||
| SPIB_PICO | 3 | I/O | SPI-B Peripheral In, Controller Out (PICO) | |||||
| OUTPUTXBAR7 | 5 | O | Output X-BAR Output 7 | |||||
| EQEP1_STROBE | 6 | I/O | eQEP-1 Strobe | |||||
| FSIRXA_CLK | 9 | I | FSIRX-A Input Clock | |||||
| MCANA_RX | 10 | I | CAN/CAN FD Receive | |||||
| EPWM1_A | 11 | O | ePWM-1 Output A | |||||
| EQEP3_INDEX | 13 | I/O | eQEP-3 Index | |||||
| GPIO31 | 0, 4, 8, 12 | 128 | 99 | 2 | I/O | General-Purpose Input Output 31 | ||
| SPIB_POCI | 3 | I/O | SPI-B Peripheral Out, Controller In (POCI) | |||||
| OUTPUTXBAR8 | 5 | O | Output X-BAR Output 8 | |||||
| EQEP1_INDEX | 6 | I/O | eQEP-1 Index | |||||
| FSIRXA_D1 | 9 | I | FSIRX-A Optional Additional Data Input | |||||
| MCANA_TX | 10 | O | CAN/CAN FD Transmit | |||||
| EPWM1_B | 11 | O | ePWM-1 Output B | |||||
| GPIO32 | 0, 4, 8, 12 | 79 | 64 | 49 | 40 | 37 | I/O | General-Purpose Input Output 32 |
| I2CA_SDA | 1 | I/OD | I2C-A Open-Drain Bidirectional Data | |||||
| EQEP1_INDEX | 2 | I/O | eQEP-1 Index | |||||
| SPIB_CLK | 3 | I/O | SPI-B Clock | |||||
| EPWM8_B | 5 | O | ePWM-8 Output B | |||||
| LINA_TX | 6 | O | LIN-A Transmit | |||||
| FSIRXA_D0 | 9 | I | FSIRX-A Primary Data Input | |||||
| MCANB_TX | 10 | O | CAN/CAN FD Transmit | |||||
| PMBUSA_SDA | 11 | I/OD | PMBus-A Open-Drain Bidirectional Data | |||||
| ADCSOCBO | 13 | O | ADC Start of Conversion B for External ADC | |||||
| GPIO33 | 0, 4, 8, 12 | 65 | 53 | 38 | 32 | 29 | I/O | General-Purpose Input Output 33 This pin also has analog functions which are described in the ANALOG section of this table. |
| I2CA_SCL | 1 | I/OD | I2C-A Open-Drain Bidirectional Clock | |||||
| SPIB_PTE | 3 | I/O | SPI-B Peripheral Transmit Enable (PTE) | |||||
| OUTPUTXBAR4 | 5 | O | Output X-BAR Output 4 | |||||
| LINA_RX | 6 | I | LIN-A Receive | |||||
| FSIRXA_CLK | 9 | I | FSIRX-A Input Clock | |||||
| MCANB_RX | 10 | I | CAN/CAN FD Receive | |||||
| EQEP2_B | 11 | I | eQEP-2 Input B | |||||
| ADCSOCAO | 13 | O | ADC Start of Conversion A for External ADC | |||||
| SCIC_RX | 15 | I | SCI-C Receive Data | |||||
| GPIO34 | 0, 4, 8, 12 | 123 | 94 | 77 | I/O | General-Purpose Input Output 34 | ||
| OUTPUTXBAR1 | 1 | O | Output X-BAR Output 1 | |||||
| PMBUSA_SDA | 6 | I/OD | PMBus-A Open-Drain Bidirectional Data | |||||
| I2CB_SDA | 14 | I/OD | I2C-B Open-Drain Bidirectional Data | |||||
| GPIO35 | 0, 4, 8, 12 | 78 | 63 | 48 | 39 | 36 | I/O | General-Purpose Input Output 35 |
| SCIA_RX | 1 | I | SCI-A Receive Data | |||||
| SPIA_POCI | 2 | I/O | SPI-A Peripheral Out, Controller In (POCI) | |||||
| I2CA_SDA | 3 | I/OD | I2C-A Open-Drain Bidirectional Data | |||||
| MCANB_RX | 5 | I | CAN/CAN FD Receive | |||||
| PMBUSA_SCL | 6 | I/OD | PMBus-A Open-Drain Bidirectional Clock | |||||
| LINA_RX | 7 | I | LIN-A Receive | |||||
| EQEP1_A | 9 | I | eQEP-1 Input A | |||||
| PMBUSA_CTL | 10 | I/O | PMBus-A Control Signal - Target Input/Controller Output | |||||
| EPWM5_B | 11 | O | ePWM-5 Output B | |||||
| TDI | 15 | I | JTAG Test Data Input (TDI) - TDI is the default mux selection for the pin. The internal pullup is disabled by default. The internal pullup should be enabled or an external pullup added on the board if this pin is used as JTAG TDI to avoid a floating input. | |||||
| GPIO37 | 0, 4, 8, 12 | 76 | 61 | 46 | 37 | 34 | I/O | General-Purpose Input Output 37 |
| OUTPUTXBAR2 | 1 | O | Output X-BAR Output 2 | |||||
| SPIA_PTE | 2 | I/O | SPI-A Peripheral Transmit Enable (PTE) | |||||
| I2CA_SCL | 3 | I/OD | I2C-A Open-Drain Bidirectional Clock | |||||
| SCIA_TX | 5 | O | SCI-A Transmit Data | |||||
| MCANB_TX | 6 | O | CAN/CAN FD Transmit | |||||
| LINA_TX | 7 | O | LIN-A Transmit | |||||
| EQEP1_B | 9 | I | eQEP-1 Input B | |||||
| PMBUSA_ALERT | 10 | I/OD | PMBus-A Open-Drain Bidirectional Alert Signal | |||||
| EPWM5_A | 11 | O | ePWM-5 Output A | |||||
| TDO | 15 | O | JTAG Test Data Output (TDO) - TDO is the default mux selection for the pin. The internal pullup is disabled by default. The TDO function will be in a tri-state condition when there is no JTAG activity, leaving this pin floating; the internal pullup should be enabled or an external pullup added on the board to avoid a floating GPIO input. | |||||
| GPIO40 | 0, 4, 8, 12 | 101 | 80 | 64 | 53 | 48 | I/O | General-Purpose Input Output 40 |
| SPIB_PICO | 1 | I/O | SPI-B Peripheral In, Controller Out (PICO) | |||||
| EPWM2_B | 5 | O | ePWM-2 Output B | |||||
| PMBUSA_SDA | 6 | I/OD | PMBus-A Open-Drain Bidirectional Data | |||||
| FSIRXA_D0 | 7 | I | FSIRX-A Primary Data Input | |||||
| SCIB_TX | 9 | O | SCI-B Transmit Data | |||||
| EQEP1_A | 10 | I | eQEP-1 Input A | |||||
| LINA_TX | 11 | O | LIN-A Transmit | |||||
| CLB_OUTPUTXBAR4 | 14 | O | CLB Output X-BAR Output 4 | |||||
| EQEP3_STROBE | 15 | I/O | eQEP-3 Strobe | |||||
| GPIO41 | 0, 4, 8, 12 | 103 | 82 | 66 | 55 | 50 | I/O | General-Purpose Input Output 41 |
| EPWM7_A | 1 | O | ePWM-7 Output A | |||||
| EPWM2_A | 5 | O | ePWM-2 Output A | |||||
| PMBUSA_SCL | 6 | I/OD | PMBus-A Open-Drain Bidirectional Clock | |||||
| FSIRXA_D1 | 7 | I | FSIRX-A Optional Additional Data Input | |||||
| SCIB_RX | 9 | I | SCI-B Receive Data | |||||
| EQEP1_B | 10 | I | eQEP-1 Input B | |||||
| LINA_RX | 11 | I | LIN-A Receive | |||||
| EPWM12_B | 13 | O | ePWM-12 Output B | |||||
| SPIB_POCI | 14 | I/O | SPI-B Peripheral Out, Controller In (POCI) | |||||
| USB0DP | ALT | O | USB-0 PHY differential data | |||||
| GPIO42 | 0, 4, 8, 12 | 94 | 57 | I/O | General-Purpose Input Output 42 | |||
| LINA_RX | 2 | I | LIN-A Receive | |||||
| OUTPUTXBAR5 | 3 | O | Output X-BAR Output 5 | |||||
| PMBUSA_CTL | 5 | I/O | PMBus-A Control Signal - Target Input/Controller Output | |||||
| I2CA_SDA | 6 | I/OD | I2C-A Open-Drain Bidirectional Data | |||||
| SCIC_RX | 7 | I | SCI-C Receive Data | |||||
| EQEP1_STROBE | 10 | I/O | eQEP-1 Strobe | |||||
| CLB_OUTPUTXBAR3 | 11 | O | CLB Output X-BAR Output 3 | |||||
| GPIO43 | 0, 4, 8, 12 | 91 | 54 | I/O | General-Purpose Input Output 43 | |||
| OUTPUTXBAR6 | 3 | O | Output X-BAR Output 6 | |||||
| PMBUSA_ALERT | 5, 9 | I/OD | PMBus-A Open-Drain Bidirectional Alert Signal | |||||
| I2CA_SCL | 6 | I/OD | I2C-A Open-Drain Bidirectional Clock | |||||
| SCIC_TX | 7 | O | SCI-C Transmit Data | |||||
| EQEP1_INDEX | 10 | I/O | eQEP-1 Index | |||||
| CLB_OUTPUTXBAR4 | 11 | O | CLB Output X-BAR Output 4 | |||||
| GPIO44 | 0, 4, 8, 12 | 106 | 85 | 69 | I/O | General-Purpose Input Output 44 | ||
| OUTPUTXBAR7 | 3 | O | Output X-BAR Output 7 | |||||
| EQEP1_A | 5 | I | eQEP-1 Input A | |||||
| PMBUSA_SDA | 6 | I/OD | PMBus-A Open-Drain Bidirectional Data | |||||
| FSITXA_CLK | 7 | O | FSITX-A Output Clock | |||||
| PMBUSA_CTL | 9 | I/O | PMBus-A Control Signal - Target Input/Controller Output | |||||
| CLB_OUTPUTXBAR3 | 10 | O | CLB Output X-BAR Output 3 | |||||
| FSIRXA_D0 | 11 | I | FSIRX-A Primary Data Input | |||||
| LINA_TX | 14 | O | LIN-A Transmit | |||||
| GPIO45 | 0, 4, 8, 12 | 110 | 73 | I/O | General-Purpose Input Output 45 | |||
| OUTPUTXBAR8 | 3 | O | Output X-BAR Output 8 | |||||
| FSITXA_D0 | 7 | O | FSITX-A Primary Data Output | |||||
| PMBUSA_ALERT | 9 | I/OD | PMBus-A Open-Drain Bidirectional Alert Signal | |||||
| CLB_OUTPUTXBAR4 | 10 | O | CLB Output X-BAR Output 4 | |||||
| GPIO46 | 0, 4, 8, 12 | 4 | 6 | I/O | General-Purpose Input Output 46 | |||
| LINA_TX | 3 | O | LIN-A Transmit | |||||
| MCANA_TX | 5 | O | CAN/CAN FD Transmit | |||||
| FSITXA_D1 | 7 | O | FSITX-A Optional Additional Data Output | |||||
| PMBUSA_SDA | 9 | I/OD | PMBus-A Open-Drain Bidirectional Data | |||||
| GPIO47 | 0, 4, 8, 12 | 8 | 6 | I/O | General-Purpose Input Output 47 | |||
| LINA_RX | 3 | I | LIN-A Receive | |||||
| MCANA_RX | 5 | I | CAN/CAN FD Receive | |||||
| CLB_OUTPUTXBAR2 | 7 | O | CLB Output X-BAR Output 2 | |||||
| PMBUSA_SCL | 9 | I/OD | PMBus-A Open-Drain Bidirectional Clock | |||||
| GPIO48 | 0, 4, 8, 12 | 11 | 7 | I/O | General-Purpose Input Output 48 | |||
| OUTPUTXBAR3 | 1 | O | Output X-BAR Output 3 | |||||
| MCANA_TX | 5 | O | CAN/CAN FD Transmit | |||||
| SCIA_TX | 6 | O | SCI-A Transmit Data | |||||
| PMBUSA_SDA | 9 | I/OD | PMBus-A Open-Drain Bidirectional Data | |||||
| GPIO49 | 0, 4, 8, 12 | 12 | 8 | I/O | General-Purpose Input Output 49 | |||
| OUTPUTXBAR4 | 1 | O | Output X-BAR Output 4 | |||||
| MCANA_RX | 5 | I | CAN/CAN FD Receive | |||||
| SCIA_RX | 6 | I | SCI-A Receive Data | |||||
| LINA_RX | 9 | I | LIN-A Receive | |||||
| FSITXA_D0 | 14 | O | FSITX-A Primary Data Output | |||||
| GPIO50 | 0, 4, 8, 12 | 13 | 9 | I/O | General-Purpose Input Output 50 | |||
| EQEP1_A | 1 | I | eQEP-1 Input A | |||||
| MCANA_TX | 5 | O | CAN/CAN FD Transmit | |||||
| SPIB_PICO | 6 | I/O | SPI-B Peripheral In, Controller Out (PICO) | |||||
| I2CB_SDA | 9 | I/OD | I2C-B Open-Drain Bidirectional Data | |||||
| FSITXA_D1 | 14 | O | FSITX-A Optional Additional Data Output | |||||
| GPIO51 | 0, 4, 8, 12 | 14 | 10 | I/O | General-Purpose Input Output 51 | |||
| EQEP1_B | 1 | I | eQEP-1 Input B | |||||
| MCANA_RX | 5 | I | CAN/CAN FD Receive | |||||
| SPIB_POCI | 6 | I/O | SPI-B Peripheral Out, Controller In (POCI) | |||||
| I2CB_SCL | 9 | I/OD | I2C-B Open-Drain Bidirectional Clock | |||||
| FSITXA_CLK | 14 | O | FSITX-A Output Clock | |||||
| GPIO52 | 0, 4, 8, 12 | 15 | 11 | I/O | General-Purpose Input Output 52 | |||
| EQEP1_STROBE | 1 | I/O | eQEP-1 Strobe | |||||
| CLB_OUTPUTXBAR5 | 5 | O | CLB Output X-BAR Output 5 | |||||
| SPIB_CLK | 6 | I/O | SPI-B Clock | |||||
| SYNCOUT | 9 | O | External ePWM Synchronization Pulse | |||||
| FSIRXA_D0 | 14 | I | FSIRX-A Primary Data Input | |||||
| GPIO53 | 0, 4, 8, 12 | 16 | 12 | I/O | General-Purpose Input Output 53 | |||
| EQEP1_INDEX | 1 | I/O | eQEP-1 Index | |||||
| CLB_OUTPUTXBAR6 | 5 | O | CLB Output X-BAR Output 6 | |||||
| SPIB_PTE | 6 | I/O | SPI-B Peripheral Transmit Enable (PTE) | |||||
| ADCSOCAO | 9 | O | ADC Start of Conversion A for External ADC | |||||
| MCANB_RX | 10 | I | CAN/CAN FD Receive | |||||
| FSIRXA_D1 | 14 | I | FSIRX-A Optional Additional Data Input | |||||
| GPIO54 | 0, 4, 8, 12 | 17 | 13 | I/O | General-Purpose Input Output 54 | |||
| SPIA_PICO | 1 | I/O | SPI-A Peripheral In, Controller Out (PICO) | |||||
| EQEP2_A | 5 | I | eQEP-2 Input A | |||||
| OUTPUTXBAR2 | 6 | O | Output X-BAR Output 2 | |||||
| ADCSOCBO | 9 | O | ADC Start of Conversion B for External ADC | |||||
| LINA_TX | 10 | O | LIN-A Transmit | |||||
| FSIRXA_CLK | 14 | I | FSIRX-A Input Clock | |||||
| GPIO55 | 0, 4, 8, 12 | 51 | 43 | I/O | General-Purpose Input Output 55 | |||
| SPIA_POCI | 1 | I/O | SPI-A Peripheral Out, Controller In (POCI) | |||||
| EQEP2_B | 5 | I | eQEP-2 Input B | |||||
| OUTPUTXBAR3 | 6 | O | Output X-BAR Output 3 | |||||
| ERRORSTS | 9 | O | Error Status Output. This signal requires an external pulldown. | |||||
| LINA_RX | 10 | I | LIN-A Receive | |||||
| GPIO56 | 0, 4, 8, 12 | 80 | 65 | I/O | General-Purpose Input Output 56 | |||
| SPIA_CLK | 1 | I/O | SPI-A Clock | |||||
| CLB_OUTPUTXBAR7 | 2 | O | CLB Output X-BAR Output 7 | |||||
| MCANA_TX | 3 | O | CAN/CAN FD Transmit | |||||
| EQEP2_STROBE | 5 | I/O | eQEP-2 Strobe | |||||
| SCIB_TX | 6 | O | SCI-B Transmit Data | |||||
| SPIB_PICO | 9 | I/O | SPI-B Peripheral In, Controller Out (PICO) | |||||
| I2CA_SDA | 10 | I/OD | I2C-A Open-Drain Bidirectional Data | |||||
| EQEP1_A | 11 | I | eQEP-1 Input A | |||||
| FSIRXA_D1 | 14 | I | FSIRX-A Optional Additional Data Input | |||||
| GPIO57 | 0, 4, 8, 12 | 81 | 66 | I/O | General-Purpose Input Output 57 | |||
| SPIA_PTE | 1 | I/O | SPI-A Peripheral Transmit Enable (PTE) | |||||
| CLB_OUTPUTXBAR8 | 2 | O | CLB Output X-BAR Output 8 | |||||
| MCANA_RX | 3 | I | CAN/CAN FD Receive | |||||
| EQEP2_INDEX | 5 | I/O | eQEP-2 Index | |||||
| SCIB_RX | 6 | I | SCI-B Receive Data | |||||
| SPIB_POCI | 9 | I/O | SPI-B Peripheral Out, Controller In (POCI) | |||||
| I2CA_SCL | 10 | I/OD | I2C-A Open-Drain Bidirectional Clock | |||||
| EQEP1_B | 11 | I | eQEP-1 Input B | |||||
| FSIRXA_CLK | 14 | I | FSIRX-A Input Clock | |||||
| GPIO58 | 0, 4, 8, 12 | 82 | 67 | I/O | General-Purpose Input Output 58 | |||
| OUTPUTXBAR1 | 5 | O | Output X-BAR Output 1 | |||||
| SPIB_CLK | 6 | I/O | SPI-B Clock | |||||
| LINA_TX | 9 | O | LIN-A Transmit | |||||
| MCANB_TX | 10 | O | CAN/CAN FD Transmit | |||||
| EQEP1_STROBE | 11 | I/O | eQEP-1 Strobe | |||||
| FSIRXA_D0 | 14 | I | FSIRX-A Primary Data Input | |||||
| GPIO59 | 0, 4, 8, 12 | 121 | 92 | I/O | General-Purpose Input Output 59 | |||
| OUTPUTXBAR2 | 5 | O | Output X-BAR Output 2 | |||||
| SPIB_PTE | 6 | I/O | SPI-B Peripheral Transmit Enable (PTE) | |||||
| LINA_RX | 9 | I | LIN-A Receive | |||||
| MCANB_RX | 10 | I | CAN/CAN FD Receive | |||||
| EQEP1_INDEX | 11 | I/O | eQEP-1 Index | |||||
| GPIO60 | 0, 4, 8, 12 | 52 | 44 | I/O | General-Purpose Input Output 60 | |||
| EPWM12_B | 1 | O | ePWM-12 Output B | |||||
| MCANA_TX | 3 | O | CAN/CAN FD Transmit | |||||
| OUTPUTXBAR3 | 5 | O | Output X-BAR Output 3 | |||||
| SPIB_PICO | 6 | I/O | SPI-B Peripheral In, Controller Out (PICO) | |||||
| GPIO61 | 0, 4, 8, 12 | 120 | 91 | I/O | General-Purpose Input Output 61 | |||
| MCANA_RX | 3 | I | CAN/CAN FD Receive | |||||
| OUTPUTXBAR4 | 5 | O | Output X-BAR Output 4 | |||||
| SPIB_POCI | 6 | I/O | SPI-B Peripheral Out, Controller In (POCI) | |||||
| MCANB_RX | 14 | I | CAN/CAN FD Receive | |||||
| GPIO62 | 0, 4, 8, 12 | 58 | 46 | 31 | I/O | General-Purpose Input Output 62 | ||
| EPWM10_A | 1 | O | ePWM-10 Output A | |||||
| OUTPUTXBAR3 | 2 | O | Output X-BAR Output 3 | |||||
| MCANA_TX | 5 | O | CAN/CAN FD Transmit | |||||
| SCIA_TX | 6 | O | SCI-A Transmit Data | |||||
| PMBUSA_SDA | 9 | I/OD | PMBus-A Open-Drain Bidirectional Data | |||||
| GPIO63 | 0, 4, 8, 12 | 59 | 47 | 32 | I/O | General-Purpose Input Output 63 | ||
| EPWM10_B | 1 | O | ePWM-10 Output B | |||||
| OUTPUTXBAR4 | 2 | O | Output X-BAR Output 4 | |||||
| MCANA_RX | 5 | I | CAN/CAN FD Receive | |||||
| SCIA_RX | 6 | I | SCI-A Receive Data | |||||
| LINA_RX | 9 | I | LIN-A Receive | |||||
| GPIO64 | 0, 4, 8, 12 | 56 | I/O | General-Purpose Input Output 64 | ||||
| SCIA_RX | 1 | I | SCI-A Receive Data | |||||
| EPWM11_A | 2 | O | ePWM-11 Output A | |||||
| EPWM7_A | 3 | O | ePWM-7 Output A | |||||
| OUTPUTXBAR5 | 5 | O | Output X-BAR Output 5 | |||||
| EQEP1_A | 6 | I | eQEP-1 Input A | |||||
| EQEP2_STROBE | 9 | I/O | eQEP-2 Strobe | |||||
| LINA_TX | 10 | O | LIN-A Transmit | |||||
| SPIB_CLK | 11 | I/O | SPI-B Clock | |||||
| ERRORSTS | 13 | O | Error Status Output. This signal requires an external pulldown. | |||||
| I2CB_SDA | 14 | I/OD | I2C-B Open-Drain Bidirectional Data | |||||
| GPIO65 | 0, 4, 8, 12 | 57 | I/O | General-Purpose Input Output 65 | ||||
| EQEP1_A | 1 | I | eQEP-1 Input A | |||||
| EPWM11_B | 2 | O | ePWM-11 Output B | |||||
| SPIB_PICO | 6 | I/O | SPI-B Peripheral In, Controller Out (PICO) | |||||
| MCANA_TX | 9 | O | CAN/CAN FD Transmit | |||||
| I2CA_SCL | 11 | I/OD | I2C-A Open-Drain Bidirectional Clock | |||||
| GPIO66 | 0, 4, 8, 12 | 9 | I/O | General-Purpose Input Output 66 | ||||
| EQEP1_B | 1 | I | eQEP-1 Input B | |||||
| EPWM12_A | 2 | O | ePWM-12 Output A | |||||
| SPIB_POCI | 6 | I/O | SPI-B Peripheral Out, Controller In (POCI) | |||||
| MCANA_RX | 9 | I | CAN/CAN FD Receive | |||||
| I2CA_SDA | 11 | I/OD | I2C-A Open-Drain Bidirectional Data | |||||
| GPIO67 | 0, 4, 8, 12 | 10 | I/O | General-Purpose Input Output 67 | ||||
| EPWM7_B | 1 | O | ePWM-7 Output B | |||||
| EPWM12_B | 2 | O | ePWM-12 Output B | |||||
| MCANA_TX | 3 | O | CAN/CAN FD Transmit | |||||
| EQEP1_INDEX | 5 | I/O | eQEP-1 Index | |||||
| SCIB_RX | 6 | I | SCI-B Receive Data | |||||
| PMBUSA_ALERT | 7 | I/OD | PMBus-A Open-Drain Bidirectional Alert Signal | |||||
| FSIRXA_CLK | 9 | I | FSIRX-A Input Clock | |||||
| LINA_RX | 10 | I | LIN-A Receive | |||||
| SPIA_POCI | 11 | I/O | SPI-A Peripheral Out, Controller In (POCI) | |||||
| SCIC_RX | 15 | I | SCI-C Receive Data | |||||
| GPIO68 | 0, 4, 8, 12 | 72 | I/O | General-Purpose Input Output 68 | ||||
| EPWM7_A | 1 | O | ePWM-7 Output A | |||||
| EPWM3_A | 2 | O | ePWM-3 Output A | |||||
| MCANA_RX | 3 | I | CAN/CAN FD Receive | |||||
| EQEP1_STROBE | 5 | I/O | eQEP-1 Strobe | |||||
| SCIB_TX | 6 | O | SCI-B Transmit Data | |||||
| PMBUSA_CTL | 7 | I/O | PMBus-A Control Signal - Target Input/Controller Output | |||||
| FSIRXA_D0 | 9 | I | FSIRX-A Primary Data Input | |||||
| LINA_TX | 10 | O | LIN-A Transmit | |||||
| SPIA_CLK | 11 | I/O | SPI-A Clock | |||||
| SCIC_TX | 15 | O | SCI-C Transmit Data | |||||
| GPIO69 | 0, 4, 8, 12 | 73 | I/O | General-Purpose Input Output 69 | ||||
| EPWM6_B | 1 | O | ePWM-6 Output B | |||||
| EPWM3_B | 2 | O | ePWM-3 Output B | |||||
| OUTPUTXBAR7 | 3 | O | Output X-BAR Output 7 | |||||
| EQEP1_B | 5 | I | eQEP-1 Input B | |||||
| SCIB_RX | 6 | I | SCI-B Receive Data | |||||
| SPIA_PTE | 7 | I/O | SPI-A Peripheral Transmit Enable (PTE) | |||||
| FSIRXA_D1 | 9 | I | FSIRX-A Optional Additional Data Input | |||||
| LINA_RX | 10 | I | LIN-A Receive | |||||
| EQEP2_A | 11 | I | eQEP-2 Input A | |||||
| SPIA_PICO | 13 | I/O | SPI-A Peripheral In, Controller Out (PICO) | |||||
| EQEP3_INDEX | 15 | I/O | eQEP-3 Index | |||||
| GPIO70 | 0, 4, 8, 12 | 74 | I/O | General-Purpose Input Output 70 | ||||
| I2CA_SCL | 1 | I/OD | I2C-A Open-Drain Bidirectional Clock | |||||
| SPIB_PTE | 3 | I/O | SPI-B Peripheral Transmit Enable (PTE) | |||||
| OUTPUTXBAR4 | 5 | O | Output X-BAR Output 4 | |||||
| LINA_RX | 6 | I | LIN-A Receive | |||||
| FSIRXA_CLK | 9 | I | FSIRX-A Input Clock | |||||
| MCANA_RX | 10 | I | CAN/CAN FD Receive | |||||
| EQEP2_B | 11 | I | eQEP-2 Input B | |||||
| ADCSOCAO | 13 | O | ADC Start of Conversion A for External ADC | |||||
| EQEP3_A | 15 | I | eQEP-3 Input A | |||||
| GPIO71 | 0, 4, 8, 12 | 83 | I/O | General-Purpose Input Output 71 | ||||
| SPIA_PICO | 1 | I/O | SPI-A Peripheral In, Controller Out (PICO) | |||||
| EPWM4_B | 2 | O | ePWM-4 Output B | |||||
| OUTPUTXBAR7 | 3 | O | Output X-BAR Output 7 | |||||
| EPWM9_A | 5 | O | ePWM-9 Output A | |||||
| SCIA_TX | 6 | O | SCI-A Transmit Data | |||||
| EQEP1_STROBE | 9 | I/O | eQEP-1 Strobe | |||||
| PMBUSA_SCL | 10 | I/OD | PMBus-A Open-Drain Bidirectional Clock | |||||
| XCLKOUT | 11 | O | External Clock Output. This pin outputs a divided-down version of a chosen clock signal from within the device. | |||||
| EQEP2_INDEX | 13 | I/O | eQEP-2 Index | |||||
| SPIB_POCI | 14 | I/O | SPI-B Peripheral Out, Controller In (POCI) | |||||
| EQEP3_STROBE | 15 | I/O | eQEP-3 Strobe | |||||
| GPIO72 | 0, 4, 8, 12 | 84 | I/O | General-Purpose Input Output 72 | ||||
| SPIA_POCI | 1 | I/O | SPI-A Peripheral Out, Controller In (POCI) | |||||
| EPWM5_A | 2 | O | ePWM-5 Output A | |||||
| OUTPUTXBAR8 | 3 | O | Output X-BAR Output 8 | |||||
| EPWM9_B | 5 | O | ePWM-9 Output B | |||||
| SCIA_RX | 6 | I | SCI-A Receive Data | |||||
| EQEP1_INDEX | 9 | I/O | eQEP-1 Index | |||||
| PMBUSA_SDA | 10 | I/OD | PMBus-A Open-Drain Bidirectional Data | |||||
| MCANA_TX | 11 | O | CAN/CAN FD Transmit | |||||
| EPWM6_A | 14 | O | ePWM-6 Output A | |||||
| EQEP3_B | 15 | I | eQEP-3 Input B | |||||
| GPIO73 | 0, 4, 8, 12 | 85 | I/O | General-Purpose Input Output 73 | ||||
| OUTPUTXBAR1 | 1 | O | Output X-BAR Output 1 | |||||
| EPWM5_B | 2 | O | ePWM-5 Output B | |||||
| SPIA_PTE | 3 | I/O | SPI-A Peripheral Transmit Enable (PTE) | |||||
| EPWM8_A | 5 | O | ePWM-8 Output A | |||||
| SPIB_PICO | 6 | I/O | SPI-B Peripheral In, Controller Out (PICO) | |||||
| LINA_TX | 9 | O | LIN-A Transmit | |||||
| PMBUSA_SCL | 10 | I/OD | PMBus-A Open-Drain Bidirectional Clock | |||||
| SCIA_TX | 11 | O | SCI-A Transmit Data | |||||
| ERRORSTS | 13 | O | Error Status Output. This signal requires an external pulldown. | |||||
| EPWM9_A | 14 | O | ePWM-9 Output A | |||||
| GPIO74 | 0, 4, 8, 12 | 86 | I/O | General-Purpose Input Output 74 | ||||
| EPWM2_B | 1 | O | ePWM-2 Output B | |||||
| ADCSOCAO | 3 | O | ADC Start of Conversion A for External ADC | |||||
| MCANA_TX | 5 | O | CAN/CAN FD Transmit | |||||
| SPIA_POCI | 6 | I/O | SPI-A Peripheral Out, Controller In (POCI) | |||||
| EQEP1_B | 11 | I | eQEP-1 Input B | |||||
| GPIO75 | 0, 4, 8, 12 | 111 | I/O | General-Purpose Input Output 75 | ||||
| EPWM1_B | 1 | O | ePWM-1 Output B | |||||
| LINA_RX | 3 | I | LIN-A Receive | |||||
| EPWM6_A | 5 | O | ePWM-6 Output A | |||||
| SPIA_CLK | 6 | I/O | SPI-A Clock | |||||
| EQEP1_STROBE | 11 | I/O | eQEP-1 Strobe | |||||
| SCIC_RX | 14 | I | SCI-C Receive Data | |||||
| GPIO76 | 0, 4, 8, 12 | 112 | I/O | General-Purpose Input Output 76 | ||||
| EPWM4_A | 1 | O | ePWM-4 Output A | |||||
| OUTPUTXBAR2 | 5 | O | Output X-BAR Output 2 | |||||
| SPIA_PTE | 6 | I/O | SPI-A Peripheral Transmit Enable (PTE) | |||||
| MCANA_RX | 10 | I | CAN/CAN FD Receive | |||||
| EQEP1_INDEX | 11 | I/O | eQEP-1 Index | |||||
| GPIO77 | 0, 4, 8, 12 | 113 | I/O | General-Purpose Input Output 77 | ||||
| EPWM1_A | 1 | O | ePWM-1 Output A | |||||
| OUTPUTXBAR3 | 5 | O | Output X-BAR Output 3 | |||||
| SPIA_PICO | 6 | I/O | SPI-A Peripheral In, Controller Out (PICO) | |||||
| MCANA_TX | 10 | O | CAN/CAN FD Transmit | |||||
| EQEP1_A | 11 | I | eQEP-1 Input A | |||||
| SCIC_TX | 14 | O | SCI-C Transmit Data | |||||
| GPIO78 | 0, 4, 8, 12 | 114 | I/O | General-Purpose Input Output 78 | ||||
| EPWM8_A | 2 | O | ePWM-8 Output A | |||||
| EPWM3_A | 3 | O | ePWM-3 Output A | |||||
| OUTPUTXBAR1 | 5 | O | Output X-BAR Output 1 | |||||
| EPWM2_B | 6 | O | ePWM-2 Output B | |||||
| FSITXA_CLK | 9 | O | FSITX-A Output Clock | |||||
| GPIO79 | 0, 4, 8, 12 | 115 | I/O | General-Purpose Input Output 79 | ||||
| EPWM8_B | 2 | O | ePWM-8 Output B | |||||
| EPWM3_B | 3 | O | ePWM-3 Output B | |||||
| MCANA_RX | 5 | I | CAN/CAN FD Receive | |||||
| EPWM2_A | 6 | O | ePWM-2 Output A | |||||
| I2CA_SDA | 7 | I/OD | I2C-A Open-Drain Bidirectional Data | |||||
| PMBUSA_SCL | 9 | I/OD | PMBus-A Open-Drain Bidirectional Clock | |||||
| GPIO80 | 0, 4, 8, 12 | 116 | I/O | General-Purpose Input Output 80 | ||||
| EPWM1_A | 1 | O | ePWM-1 Output A | |||||
| OUTPUTXBAR7 | 3 | O | Output X-BAR Output 7 | |||||
| SCIA_RX | 5 | I | SCI-A Receive Data | |||||
| I2CB_SDA | 6 | I/OD | I2C-B Open-Drain Bidirectional Data | |||||
| SPIA_PTE | 7 | I/O | SPI-A Peripheral Transmit Enable (PTE) | |||||
| FSITXA_D0 | 9 | O | FSITX-A Primary Data Output | |||||
| MCANA_RX | 10 | I | CAN/CAN FD Receive | |||||
| CLB_OUTPUTXBAR8 | 11 | O | CLB Output X-BAR Output 8 | |||||
| EQEP1_INDEX | 13 | I/O | eQEP-1 Index | |||||
| EPWM3_A | 15 | O | ePWM-3 Output A | |||||
| GPIO81 | 0, 4, 8, 12 | 117 | I/O | General-Purpose Input Output 81 | ||||
| EPWM1_B | 1 | O | ePWM-1 Output B | |||||
| OUTPUTXBAR6 | 2 | O | Output X-BAR Output 6 | |||||
| SCIC_RX | 3 | I | SCI-C Receive Data | |||||
| SPIB_CLK | 5 | I/O | SPI-B Clock | |||||
| I2CB_SCL | 6 | I/OD | I2C-B Open-Drain Bidirectional Clock | |||||
| FSITXA_D1 | 9 | O | FSITX-A Optional Additional Data Output | |||||
| MCANA_TX | 10 | O | CAN/CAN FD Transmit | |||||
| EQEP3_INDEX | 11 | I/O | eQEP-3 Index | |||||
| GPIO211 | 0, 4, 8, 12 | 43 | I/O | General-Purpose Input Output 211 This pin also has analog functions which are described in the ANALOG section of this table. | ||||
| EPWM10_A | 1 | O | ePWM-10 Output A | |||||
| EQEP3_A | 5 | I | eQEP-3 Input A | |||||
| GPIO212 | 0, 4, 8, 12 | 44 | I/O | General-Purpose Input Output 212 This pin also has analog functions which are described in the ANALOG section of this table. | ||||
| EPWM10_B | 1 | O | ePWM-10 Output B | |||||
| EQEP3_B | 5 | I | eQEP-3 Input B | |||||
| GPIO213 | 0, 4, 8, 12 | 45 | I/O | General-Purpose Input Output 213 This pin also has analog functions which are described in the ANALOG section of this table. | ||||
| EPWM11_A | 1 | O | ePWM-11 Output A | |||||
| EQEP3_STROBE | 5 | I/O | eQEP-3 Strobe | |||||
| GPIO214 | 0, 4, 8, 12 | 46 | I/O | General-Purpose Input Output 214 This pin also has analog functions which are described in the ANALOG section of this table. | ||||
| EPWM11_B | 1 | O | ePWM-11 Output B | |||||
| EQEP3_INDEX | 5 | I/O | eQEP-3 Index | |||||
| GPIO215 | 0, 4, 8, 12 | 47 | I/O | General-Purpose Input Output 215 This pin also has analog functions which are described in the ANALOG section of this table. | ||||
| EPWM7_B | 1 | O | ePWM-7 Output B | |||||
| EQEP2_A | 5 | I | eQEP-2 Input A | |||||
| GPIO224 | 0, 4, 8, 12 | 21 | 17 | 13 | 9 | 7 | I/O | General-Purpose Input Output 224 This pin also has analog functions which are described in the ANALOG section of this table. |
| EPWM11_B | 1 | O | ePWM-11 Output B | |||||
| OUTPUTXBAR3 | 5 | O | Output X-BAR Output 3 | |||||
| SPIA_PICO | 6 | I/O | SPI-A Peripheral In, Controller Out (PICO) | |||||
| EPWM1_A | 9 | O | ePWM-1 Output A | |||||
| MCANA_TX | 10 | O | CAN/CAN FD Transmit | |||||
| EQEP1_A | 11 | I | eQEP-1 Input A | |||||
| ADCE_EXTMUXSEL3 | 13 | O | ADCE external mux selection pin for position 3 | |||||
| SCIC_TX | 14 | O | SCI-C Transmit Data | |||||
| GPIO226 | 0, 4, 8, 12 | 19 | 15 | 11 | 7 | I/O | General-Purpose Input Output 226 This pin also has analog functions which are described in the ANALOG section of this table. | |
| EPWM10_B | 1 | O | ePWM-10 Output B | |||||
| LINA_RX | 3 | I | LIN-A Receive | |||||
| EPWM6_A | 5 | O | ePWM-6 Output A | |||||
| SPIA_CLK | 6 | I/O | SPI-A Clock | |||||
| EPWM1_B | 9 | O | ePWM-1 Output B | |||||
| EQEP1_STROBE | 11 | I/O | eQEP-1 Strobe | |||||
| ADCE_EXTMUXSEL1 | 13 | O | ADCE external mux selection pin for position 1 | |||||
| SCIC_RX | 14 | I | SCI-C Receive Data | |||||
| GPIO227 | 0, 4, 8, 12 | 48 | 38 | 28 | 24 | 22 | I/O | General-Purpose Input Output 227 This pin also has analog functions which are described in the ANALOG section of this table. |
| I2CB_SCL | 1 | I/OD | I2C-B Open-Drain Bidirectional Clock | |||||
| EPWM3_A | 3 | O | ePWM-3 Output A | |||||
| OUTPUTXBAR1 | 5 | O | Output X-BAR Output 1 | |||||
| EPWM2_B | 6 | O | ePWM-2 Output B | |||||
| GPIO228 | 0, 4, 8, 12 | 18 | 14 | 10 | 6 | I/O | General-Purpose Input Output 228 This pin also has analog functions which are described in the ANALOG section of this table. | |
| EPWM10_A | 1 | O | ePWM-10 Output A | |||||
| ADCSOCAO | 3 | O | ADC Start of Conversion A for External ADC | |||||
| MCANA_TX | 5 | O | CAN/CAN FD Transmit | |||||
| SPIA_POCI | 6 | I/O | SPI-A Peripheral Out, Controller In (POCI) | |||||
| EPWM2_B | 9 | O | ePWM-2 Output B | |||||
| EQEP1_B | 11 | I | eQEP-1 Input B | |||||
| ADCE_EXTMUXSEL0 | 13 | O | ADCE external mux selection pin for position 0 | |||||
| GPIO230 | 0, 4, 8, 12 | 50 | 40 | 29 | 25 | 23 | I/O | General-Purpose Input Output 230 This pin also has analog functions which are described in the ANALOG section of this table. |
| I2CB_SDA | 1 | I/OD | I2C-B Open-Drain Bidirectional Data | |||||
| EPWM3_B | 3 | O | ePWM-3 Output B | |||||
| MCANA_RX | 5 | I | CAN/CAN FD Receive | |||||
| EPWM2_A | 6 | O | ePWM-2 Output A | |||||
| I2CA_SDA | 7 | I/OD | I2C-A Open-Drain Bidirectional Data | |||||
| PMBUSA_SCL | 9 | I/OD | PMBus-A Open-Drain Bidirectional Clock | |||||
| GPIO242 | 0, 4, 8, 12 | 20 | 16 | 12 | 8 | 6 | I/O | General-Purpose Input Output 242 This pin also has analog functions which are described in the ANALOG section of this table. |
| EPWM11_A | 1 | O | ePWM-11 Output A | |||||
| OUTPUTXBAR2 | 5 | O | Output X-BAR Output 2 | |||||
| SPIA_PTE | 6 | I/O | SPI-A Peripheral Transmit Enable (PTE) | |||||
| EPWM4_A | 9 | O | ePWM-4 Output A | |||||
| MCANA_RX | 10 | I | CAN/CAN FD Receive | |||||
| EQEP1_INDEX | 11 | I/O | eQEP-1 Index | |||||
| ADCE_EXTMUXSEL2 | 13 | O | ADCE external mux selection pin for position 2 | |||||
| GPIO247 | 0, 4, 8, 12 | 42 | I/O | General-Purpose Input Output 247 This pin also has analog functions which are described in the ANALOG section of this table. | ||||
| EPWM12_B | 1 | O | ePWM-12 Output B | |||||
| GPIO253 | 0, 4, 8, 12 | 41 | I/O | General-Purpose Input Output 253 This pin also has analog functions which are described in the ANALOG section of this table. | ||||
| EPWM12_A | 1 | O | ePWM-12 Output A | |||||
| TEST, JTAG, AND RESET | ||||||||
| TCK | 75 | 60 | 45 | 36 | 33 | I | JTAG test clock with internal pullup. | |
| TMS | 77 | 62 | 47 | 38 | 35 | I/O | JTAG test-mode select (TMS) with internal pullup. This serial control input is clocked into the TAP controller on the rising edge of TCK. This device does not have a TRSTn pin. An external pullup resistor (recommended 2.2 kΩ) on the TMS pin to VDDIO should be placed on the board to keep JTAG in reset during normal operation. | |
| XRSn | 3 | 2 | 5 | 3 | 4 | I/OD | Device Reset (in) and Watchdog Reset (out). During a power-on condition, this pin is driven low by the device. An external circuit may also drive this pin to assert a device reset. This pin is also driven low by the MCU when a watchdog reset occurs. During watchdog reset, the XRSn pin is driven low for the watchdog reset duration of 512 OSCCLK cycles. A resistor between 2.2 kΩ and 10 kΩ should be placed between XRSn and VDDIO. If a capacitor is placed between XRSn and VSS for noise filtering, it should be 100 nF or smaller. These values will allow the watchdog to properly drive the XRSn pin to VOL within 512 OSCCLK cycles when the watchdog reset is asserted. This pin is an open-drain output with an internal pullup. If this pin is driven by an external device, it should be done using an open-drain device. | |
| POWER AND GROUND | ||||||||
| VDD | 6, 54, 90, 108 | 4, 71, 87 | 8, 53, 71 | 4, 44, 59 | 5, 41, 53 | 1.2-V Digital Logic Power Pins. TI recommends placing a decoupling capacitor near each VDD pin with a minimum total capacitance of approximately 10 µF. It is also recommended that all VDD pins be externally connected to each other when internal VREG is used. | ||
| VDDA | 41 | 34 | 26 | 22 | 20 | 3.3-V Analog Power Pins. Place a minimum 2.2-µF decoupling capacitor on each pin. | ||
| VDDIO | 5, 55, 89, 109 | 3, 70, 88 | 7, 52, 72 | 43, 60 | 40, 54 | 3.3-V Digital I/O Power Pins. Place a minimum 0.1-µF decoupling capacitor on each pin. | ||
| VREGENZ | 93 | 73 | 56 | 46 | 42 | I | Internal voltage regulator enable with internal pulldown. Tie low to VSS to enable internal VREG. Tie high to VDDIO to use an external supply. | |
| VSS | 7, 53, 92, 107 | 5, 45, 72, 86 | 9, 30, 55, 70 | 5, 26, 45, 58 | PAD | Digital Ground | ||
| VSSA | 40 | 33 | 25 | 21 | 19 | Analog Ground | ||