SPRSP85C April 2024 – June 2025 TMS320F28P550SG , TMS320F28P550SJ , TMS320F28P559SG-Q1 , TMS320F28P559SJ-Q1
PRODUCTION DATA
| FEATURE(1)(4) | F28P559SJ-Q1(3) | F28P550SJ | F28P559SG-Q1(3) | F28P550SG | ||
|---|---|---|---|---|---|---|
| C28x Subsystem | ||||||
| Frequency (MHz) | 150 | |||||
| C28x | 32-bit Floating-Point Unit (FPU) | Yes | ||||
| VCRC | Yes | |||||
| TMU - Type 1 | Yes - Type 1 - NLPID Instruction Supported | |||||
| CLA - Type 2 | Number | 1:
F28P559SJ9-Q1, F28P559SJ6-Q1 0: F28P559SJ2-Q1 |
1 | 1:
F28P559SG9-Q1, F28P559SG8-Q1 0: F28P559SG2-Q1 |
1 | |
| Frequency (MHz) | 150 | |||||
| 6-Channel DMA - Type 0 | 1 | |||||
| External Interrupts | 5 | |||||
| MIPS | 300 (CPU + CLA) | |||||
| Memory | ||||||
| Flash | Main Array | 1MB (4 x 256KB Banks) | 512KB (2 x 256KB Banks) | |||
| 64KB Bank | F28P559SJ9-Q1, F28P550SJ9, F28P559SJ6-Q1, F28P550SJ6, F28P559SG9-Q1, F28P550SG9 | |||||
| User OTP | 8KB | 2KB | ||||
| RAM | Dedicated | 4KB | ||||
| Local Shared RAM | 64KB | |||||
| Message | 1KB | |||||
| Global Shared RAM | 64KB | 32KB | ||||
| Total RAM | 133KB | 101KB | ||||
| Message RAM Types | C28x CPUs and CLAs | 512 bytes (256 bytes per direction) | ||||
| DMAs and CLAs | 512 bytes (256 bytes per direction) | |||||
| ECC | FLASH, Mx RAM | |||||
| Parity | ROM, CAN RAM, Message RAM, LSx RAM, GSx RAM | |||||
| System | ||||||
| Configurable Logic Block (CLB) | 2 tiles - F28P559SJ9-Q1, F28P559SJ6-Q1, F28P550SJ9, F28P550SJ6, F28P559SG9-Q1, F28P550SG9, F28P559SG8-Q1, F28P550SG8 | |||||
| Neural-Network Processing Unit (NPU) | 1 - F28P559SJ9-Q1, F28P550SJ9, F28P559SG9-Q1, F28P550SG9 | |||||
| Embedded Pattern Generator (EPG) | 1 | |||||
| 32-bit CPU Timers | 3 | |||||
| Advanced Encryption Standard (AES) Accelerator | 1 | |||||
| Live Firmware Update (LFU) Support | Yes, with enhancements and flash bank erase time improvements | |||||
| Security for on-chip flash and RAM | Yes | |||||
| Zero-pin Boot | Yes | |||||
| Secure Boot | Yes | |||||
| JTAG Lock | Yes | |||||
|
MPOST |
Yes | |||||
| Embedded Real-time Analysis and Diagnostic (ERAD) - Type 2 | 1 | |||||
| Non-maskable Interrupt Watchdog (NMIWD) timers | 1 | |||||
| Watchdog (WD) timers | 1 | |||||
| Crystal oscillator/External clock input | 1 | |||||
| Internal Oscillator (Optional External Precision Resistor) | 2 | |||||
| Digital and Analog Pin Counts | ||||||
| GPIO | 128-pin PDT | 65 | 65 - F28P559SG9-Q1, F28P550SG9 | |||
| 100-pin PZ | 43 | |||||
| 80-pin PNA | 32 | |||||
| 64-pin PM | 17 | |||||
| 56-pin RSH | - | 15 | - | 15 | ||
| Additional GPIO | 4 (2 from cJTAG and 2 from X1/X2) | |||||
| AIO (analog with digital inputs) | 128-pin PDT | 17 | 17 - F28P559SG9-Q1, F28P550SG9 | |||
| 100-pin PZ | 16 | |||||
| 80-pin PNA | 12 | |||||
| 64-pin PM | 12 | |||||
| 56-pin RSH | - | 12 | - | 12 | ||
| AGPIO (analog with digital inputs and outputs) | 128-pin PDT | 22 | 22 - F28P559SG9-Q1, F28P550SG9 | |||
| 100-pin PZ | 19 | |||||
| 80-pin PNA | 16 | |||||
| 64-pin PM | 16 | |||||
| 56-pin RSH | - | 14 | - | 14 | ||
| C28x Analog Peripherals(5) | ||||||
| Analog-to-Digital Converter (ADC) (12-bit) - Type 6 | Number of ADCs | 5 | ||||
| MSPS | 3.9 | |||||
| Conversion Time (ns)(2) | 187 | |||||
| ADC Input channels (single-ended) (includes the two DAC outputs) | 128-pin PDT | 39 | 39 - F28P559SG9-Q1, F28P550SG9 | |||
| 100-pin PZ | 35 | |||||
| 80-pin PNA | 28 | |||||
| 64-pin PM | 28 | |||||
| 56-pin RSH | 26 | 26 | ||||
| PGA - Type 2 | 3 | |||||
| Temperature Sensor | 1 | |||||
| Comparator subsystem (CMPSS) (each CMPSS has two comparators and two internal DACs) - Type 6 | 4 | |||||
| Buffered Digital-to-Analog Converter (DAC) - Type 2 | 1 | |||||
| DAC Out from CMPSS | 1 | |||||
| C28x Control Peripherals(5) | ||||||
| eCAP - Type 2 | Total inputs | 2 | ||||
| ePWM/HRPWM - Type 4 | Total channels | 24 -
F28P559SJ9-Q1, F28P559SJ6-Q1 16 - F28P559J2-Q1 (ePWM1-ePWM8) |
24 | 24 -
F28P559SG9-Q1, F28P559SG8-Q1 16 - F28P559SG2-Q1 (ePWM1-ePWM8) |
24 | |
| Channels with high-resolution capability | 12-
F28P559SJ9-Q1, F28P559SJ6-Q1 8 - F28P559SJ2-Q1 (HRPWM1-HRPWM4) |
12 | 12 -
F28P559SG9-Q1, F28P559SG8-Q1 8 - F28P559SG2-Q1 (HRPWM1-HRPWM4) |
12 | ||
| eQEP modules - Type 2 | 3 | |||||
| C28x Communications Peripherals(5) | ||||||
| CAN with Flexible Data-Rate (CAN-FD) - Type 2 | 2 | |||||
| Fast Serial Interface (FSI) RX - Type 2 | 1 | |||||
| Fast Serial Interface (FSI) TX - Type 2 | 1 | |||||
| Inter-Integrated Circuit (I2C) - Type 2 | 2 | |||||
| Local Interconnect Network (LIN) - Type 1 | 1 | |||||
| Power Management Bus (PMBus) - Type 1 | 1 | |||||
| Serial Communications Interface (SCI) - Type 0 (UART-compatible) | 3 | |||||
| Serial Peripheral Interface (SPI) - Type 2 | 2 | |||||
| Universal Serial Bus (USB) - Type 0 | 1 - F28P559SJ9-Q1, F28P550SJ9, F28P559SJ6-Q1, F28P550SJ6 | 1 - F28P559SG9-Q1, F28P550SG9 | ||||
| Temperature and Qualification | ||||||
| Junction temperature (TJ) | -40°C to 150°C | |||||
| Free-Air temperature (TA) | -40°C to 125°C | |||||
| Package Options | 128-pin PDT | F28P559SJ9-Q1, F28P559SJ6-Q1, F28P559SJ2-Q1, F28P550SJ9, F28P550SJ6, F28P559SG9-Q1, F28P550SG9 | ||||
| 100-pin PZ | F28P559SJ9-Q1, F28P559SJ6-Q1, F28P559SJ2-Q1, F28P550SJ9, F28P550SJ6, F28P559SG9-Q1, F28P559SG8-Q1, F28P559SG2-Q1, F28P550SG9, F28P550SG8 | |||||
| 80-pin PNA | F28P559SJ9-Q1, F28P559SJ6-Q1, F28P559SJ2-Q1, F28P550SJ9, F28P550SJ6, F28P559SG9-Q1, F28P559SG8-Q1, F28P559SG2-Q1, F28P550SG9, F28P550SG8 | |||||
| 64-pin PM | F28P559SJ9-Q1, F28P559SJ6-Q1, F28P559SJ2-Q1, F28P550SJ9, F28P550SJ6, F28P559SG9-Q1, F28P559SG8-Q1, F28P559SG2-Q1, F28P550SG9, F28P550SG8 | |||||
| 56-pin RSH | - | F28P550SJ9, F28P550SJ6 | - | F28P550SG9, F28P550SG8 | ||