SPRSP85C April 2024 – June 2025 TMS320F28P550SG , TMS320F28P550SJ , TMS320F28P559SG-Q1 , TMS320F28P559SJ-Q1
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| V(CM) | Differential input common mode range | 0.8 | 2.5 | V |
| Z(IN) | Input impedance | 300 | kΩ | |
| VCRS | Crossover voltage | 1.3 | 2.0 | V |
| VIL | Static SE input logic-low level | 0.8 | V | |
| VIH | Static SE input logic-high level | 2.0 | V | |
| VDI | Differential input voltage | 0.2 | V | |