SPRSP85C April 2024 – June 2025 TMS320F28P550SG , TMS320F28P550SJ , TMS320F28P559SG-Q1 , TMS320F28P559SJ-Q1
PRODUCTION DATA
| NO. | MIN | MAX | UNIT | ||
|---|---|---|---|---|---|
| 1 | tc(TCK) | Cycle time, TCK | 66.66 | ns | |
| 1a | tw(TCKH) | Pulse duration, TCK high (40% of tc) | 26.66 | ns | |
| 1b | tw(TCKL) | Pulse duration, TCK low (40% of tc) | 26.66 | ns | |
| 3 | tsu(TDI-TCKH) | Input setup time, TDI valid to TCK high | 7 | ns | |
| tsu(TMS-TCKH) | Input setup time, TMS valid to TCK high | 7 | |||
| 4 | th(TCKH-TDI) | Input hold time, TDI valid from TCK high | 7 | ns | |
| th(TCKH-TMS) | Input hold time, TMS valid from TCK high | 7 | |||