SPRSP85C April 2024 – June 2025 TMS320F28P550SG , TMS320F28P550SJ , TMS320F28P559SG-Q1 , TMS320F28P559SJ-Q1
PRODUCTION DATA
The TI Reference Design Library is a robust reference design library spanning analog, embedded processor, and connectivity. Created by TI experts to help you jump start your system design, all reference designs include schematic or block diagrams, BOMs, and design files to speed your time to market. Search and download designs at the Select TI reference designs page.
Below is a partial list of applicable reference designs. A full listing of supported reference designs for this device, as well as other C2000 MCUs, is maintained inside TI resource explorer.
3-kW, 180-W/in3
single-phase totem-pole bridgeless PFC reference design with 16-A max
input
This reference design demonstrates a method to
control a continuous conduction mode Totem pole power factor correction converter
(PFC) using C2000™ microcontrollers. The PFC also works as inverter in grid
connected (current controlled) mode. The converter is designed to support a maximum
input current of 16-ARMS and peak power of 3.6 kW.
Bidirectional
400-V/12-V DC/DC Converter Reference Design
The Bidirectional 400V-12V DC/DC Converter Reference
Design is a microcontroller-based implementation of an isolated bi-directional DC-DC
converter. A phase shifted full-bridge (PSFB) with synchronous rectification
controls power flow from a 400V bus/battery to the 12V battery in step-down mode,
while a push-pull stage controls the reverse power flow from the low voltage battery
to the high voltage bus/battery in boost mode.
GaN-based, 6.6-kW, bidirectional, onboard charger reference design
The
PMP22650 reference design is a 6.6-kW, bidirectional, onboard charger. The design
employs a two-phase totem pole PFC and a full-bridge CLLLC converter with
synchronous rectification. The CLLLC utilizes both frequency and phase modulation to
regulate the output across the required regulation range.
Bidirectional CLLLC resonant dual active bridge (DAB) reference design for
HEV/EV onboard charger
CLLLC resonant DAB with
bidirectional power flow capability and soft switching characteristics is an ideal
candidate for Hybrid Electric Vehicle/Electric Vehicle (HEV/EV) on-board chargers
and energy storage applications. This design illustrates control of this power
topology using a C2000™ MCU in closed voltage and closed current-loop mode.
7.4-kW
on-board charger reference design with CCM totem pole PFC and CLLLC DC/DC using
C2000™ MCU
TIDM-02013 is a bidirectional onboard charger
reference design. The design consists of an interleaved continuous conduction mode
(CCM) totem-pole (TTPL) bridgeless power-factor correction (PFC) power stage
followed by a CLLLC DCDC power stage all controlled using a single C2000™ real-time
control microcontroller (MCU), while utilizing a TI gallium nitride (GaN) power
module.
48-V Three-Phase Inverter With Shunt-Based In-Line Motor Phase Current Sensing
Evaluation Module
The BOOSTXL-3PHGANINV
evaluation module features a 48-V/10-A three-phase GaN inverter with precision
in-line shunt-based phase current sensing for accurate control of precision drives
such as servo drives.
C2000 DesignDRIVE position manager BoosterPack™ plug-in module
The PositionManager BoosterPack is a flexible low
voltage platform intended for evaluating interfaces to absolute encoders and analog
sensors like resolvers and SinCos transducers. When combined with the DesignDRIVE
Position Manager software solutions this low-cost evaluation module becomes a
powerful tool for interfacing many popular position encoder types such as EnDat,
BiSS and T-format with C2000 Real-Time Control devices. C2000 Position Manager
technology integrates interfaces to the most popular digital and analog position
sensors onto C2000 Real-Time Controller, thus eliminating the need for external
FPGAs for these functions.
Distributed multi-axis servo drive over fast serial interface (FSI) reference
design
This reference design presents an example distributed
or decentralized multi-axis servo drive over Fast Serial Interface (FSI) using
C2000™ real-time controllers. Multi-axis servo drives are used in many applications
such as factory automation and robots. The cost per axis, performance and ease of
use are always high concerns for such systems. FSI is a cost-optimized and reliable
high speed communication interface with low jitter that can daisy-chain multiple
C2000 microcontrollers.
10-kW,
bidirectional three-phase three-level (T-type) inverter and PFC reference
design
This verified reference design provides an overview on
how to implement a three-level three-phase SiC based DC:AC T-type inverter stage.
Higher switching frequency of 50KHz reduces the size of magnetics for the filter
design and enables higher power density. The use of SiC MOSFETs with switching loss
ensures higher DC bus voltages of up to 1000V and lower switching losses with a peak
efficiency of 99 percent. This design is configurable to work as a two-level or
three-level inverter.
Bi-directional, dual active bridge reference design for level 3 electric
vehicle charging stations
This reference design provides an
overview on the implementation of a single-phase dual active bridge (DAB) DC/DC
converter. DAB topology offers advantages like soft-switching commutations, a
decreased number of devices and high efficiency. The design is beneficial where
power density, cost, weight, galvanic isolation, high voltage conversion ratio and
reliability are critical factors, making it ideal for EV charging stations and
energy storage applications. Modularity and symmetrical structure in DAB allow for
stacking converters to achieve high power throughput and facilitate a bidirectional
mode of operation to support battery charging and discharging applications.
1.6kW, bidirectional micro inverter based on GaN reference design
This reference design shows a four-input bidirectional 1.6kW GaN-based
microinverter with energy storage capability.