SPRSPA1B March 2025 – November 2025 AM62L
PRODUCTION DATA
Figure 6-20 shows the recommended crystal circuit. All discrete components used to implement the oscillator circuit must be placed as close as possible to the WKUP_OSC0_XI and WKUP_OSC0_XO pins.
Figure 6-20 WKUP_OSC0
Crystal ImplementationThe crystal must be in the fundamental mode of operation and parallel resonant. Table 6-18 summarizes the required electrical constraints.
| PARAMETER | MIN | TYP | MAX | UNIT | |||
|---|---|---|---|---|---|---|---|
| Fxtal | Crystal Parallel Resonance Frequency | 25 | MHz | ||||
| Fxtal | Crystal Frequency Stability and Tolerance | Ethernet RGMII and RMII not used | ±100 | ppm | |||
| Ethernet RGMII and RMII using derived clock | ±50 | ||||||
| CL1+PCBXI | Capacitance of CL1 + CPCBXI | 12 | 24 | pF | |||
| CL2+PCBXO | Capacitance of CL2 + CPCBXO | 12 | 24 | pF | |||
| CL | Crystal Load Capacitance | 6 | 12 | pF | |||
| Cshunt | Crystal Circuit Shunt Capacitance | ESRxtal = 30Ω | 25MHz | 7 | pF | ||
| ESRxtal = 40Ω | 25MHz | 5 | pF | ||||
| ESRxtal = 50Ω | 25MHz | 5 | pF | ||||
| ESRxtal | Crystal Effective Series Resistance | (1) | Ω | ||||
When selecting a crystal, the system design must consider temperature and aging characteristics of the crystal based on worst case environment and expected life expectancy of the system.
Table 6-19 details the switching characteristics of the oscillator.
| PARAMETER | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|
| CXI | XI Capacitance | 0.812 | pF | ||
| CXO | XO Capacitance | 0.848 | pF | ||
| CXIXO | XI to XO Mutual Capacitance | 0.01 | pF | ||
| ts | Start-up Time | 4 | ms | ||
Figure 6-21 WKUP_OSC0
Start-up Time