SPRSPA1B March 2025 – November 2025 AM62L
PRODUCTION DATA
Table 6-27, Table 6-28, Figure 6-31, Table 6-29, Figure 6-32, Table 6-30, and Figure 6-33 present timing conditions, timing requirements, and switching characteristics for CPSW3G RMII.
| PARAMETER | MIN | MAX | UNIT | ||
|---|---|---|---|---|---|
| INPUT CONDITIONS | |||||
| SRI | Input slew rate | 0.18 | 5 | V/ns | |
| OUTPUT CONDITIONS | |||||
| CL | Output load capacitance | 3 | 25 | pF | |
| NO. | PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
|---|---|---|---|---|---|
| RMII1 | tc(REF_CLK) | Cycle time, RMII[x]_REF_CLK | 19.999 | 20.001 | ns |
| RMII2 | tw(REF_CLKH) | Pulse Duration, RMII[x]_REF_CLK High | 7 | 13 | ns |
| RMII3 | tw(REF_CLKL) | Pulse Duration, RMII[x]_REF_CLK Low | 7 | 13 | ns |
Figure 6-31 CPSW3G
RMII[x]_REF_CLK Timing Requirements – RMII Mode| NO. | PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
|---|---|---|---|---|---|
| RMII4 | tsu(RXD-REF_CLK) | Setup time, RMII[x]_RXD[1:0] valid before RMII[x]_REF_CLK | 4 | ns | |
| tsu(CRS_DV-REF_CLK) | Setup time, RMII[x]_CRS_DV valid before RMII[x]_REF_CLK | 4 | ns | ||
| tsu(RX_ER-REF_CLK) | Setup time, RMII[x]_RX_ER valid before RMII[x]_REF_CLK | 4 | ns | ||
| RMII5 | th(REF_CLK-RXD) | Hold time RMII[x]_RXD[1:0] valid after RMII[x]_REF_CLK | 2 | ns | |
| th(REF_CLK-CRS_DV) | Hold time, RMII[x]_CRS_DV valid after RMII[x]_REF_CLK | 2 | ns | ||
| th(REF_CLK-RX_ER) | Hold time, RMII[x]_RX_ER valid after RMII[x]_REF_CLK | 2 | ns |
Figure 6-32 CPSW3G
RMII[x]_RXD[1:0], RMII[x]_CRS_DV, RMII[x]_RX_ER Timing Requirements – RMII Mode| NO. | PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
|---|---|---|---|---|---|
| RMII6 | td(REF_CLK-TXD) | Delay time, RMII[x]_REF_CLK High to RMII[x]_ TXD[1:0] valid | 2 | 10 | ns |
| td(REF_CLK-TX_EN) | Delay time, RMII[x]_REF_CLK to RMII[x]_TX_EN valid | 2 | 10 | ns |
Figure 6-33 RMII[x]_TXD[1:0],
and RMII[x]_TX_EN Switching Characteristics – RMII Mode