SPRSPA1B March 2025 – November 2025 AM62L
PRODUCTION DATA
For more information, see the MIPI Display Serial Interface (DSI) Controller section in the device TRM. The DSI transmitter controller is connected to device port instances named DSITXn, where n is the instance number.
The DSI transmitter controller and associated D-PHY implements a DSI port (DSITX0) compliant with the MIPI D-PHY specification v1.2 and the MIPI DSI specification v1.3, with 4 differential data lanes plus 1 differential clock lane operating in synchronous double data rate mode. For DSI timing details, see the respective MIPI specifications mentioned above.