SPRSPA1B March 2025 – November 2025 AM62L
PRODUCTION DATA
| SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ANB PIN [4] |
|---|---|---|---|
| TIMER_IO0 | IO | Timer Inputs and Outputs (not tied to single timer instance) | AB2, B2, C1, D16, D7, Y2 |
| TIMER_IO1 | IO | Timer Inputs and Outputs (not tied to single timer instance) | A6, A7, AA2, D2, Y3 |
| TIMER_IO2 | IO | Timer Inputs and Outputs (not tied to single timer instance) | B14, B16, B6, H20, Y4 |
| TIMER_IO3 | IO | Timer Inputs and Outputs (not tied to single timer instance) | AA1, B13, B15, D6 |