SPRSPA1B March 2025 – November 2025 AM62L
PRODUCTION DATA
The low-cost & performance optimized AM62L family of application processors are built for Linux® application development. With scalable Arm®Cortex®-A53 core performance and embedded features such as: Multimedia DSI/DPI support, integrated ADC on chip, advanced lower power management modes, and extensive security options for IP protection with the built-in security features.
The AM62Lx devices includes an extensive set of peripherals that make it a well-suited general-purpose device for a broad range of industrial applications while offering intelligent features and optimized power architecture as well. In addition, the extensive set of peripherals included in AM62Lx enables system-level connectivity, such as: USB, MMC/SD, OSPI, CAN-FD and an ADC.
| PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) |
|---|---|---|
| AM62Lx | ANB (FCCSP BGA, 373) | 11.9mm × 11.9mm |