over recommended operating conditions (unless otherwise noted)
| PARAMETER |
TEST CONDITIONS |
MIN |
TYP |
MAX |
UNIT |
| 1.8V
MODE |
| VIL |
Input Low
Voltage |
|
|
0.3 × VDD(1) |
V |
| VILSS |
Input Low Voltage Steady
State |
|
|
0.3 × VDD(1) |
V |
| VIH |
Input High
Voltage |
0.7 × VDD(1) |
|
1.98(2) |
V |
| VIHSS |
Input High Voltage
Steady State |
0.7 × VDD(1) |
|
|
V |
| VHYS |
Input Hysteresis
Voltage |
0.1 × VDD(1) |
|
|
mV |
| IIN(3) |
Input Leakage Current. |
VI = 1.8V |
|
|
10 |
µA |
| VI = 0V |
|
|
-10 |
µA |
| VOL |
Output Low
Voltage |
|
|
0.2 × VDD(1) |
V |
| IOL(4) |
Low Level Output Current |
VOL(MAX) |
10 |
|
|
mA |
| SRI(6) |
Input Slew Rate |
18f(5) or 1.8E+6 |
|
|
V/s |
| 3.3V MODE(7) |
| VIL |
Input Low
Voltage |
|
|
0.3 × VDD(1) |
V |
| VILSS |
Input Low Voltage Steady
State |
|
|
0.25 × VDD(1) |
V |
| VIH |
Input High
Voltage |
0.7 × VDD(1) |
|
3.63(2) |
V |
| VIHSS |
Input High Voltage
Steady State |
0.7 × VDD(1) |
|
|
V |
| VHYS |
Input Hysteresis
Voltage |
0.05 × VDD(1) |
|
|
mV |
| IIN(3) |
Input Leakage Current. |
VI = 3.3V |
|
|
10 |
µA |
| VI = 0V |
|
|
-10 |
µA |
| VOL |
Output Low
Voltage |
|
|
0.4 |
V |
| IOL(4) |
Low Level Output Current |
VOL(MAX) |
10 |
|
|
mA |
| SRI(6) |
Input Slew Rate |
33f(5) or 3.3E+6 |
|
8E+7 |
V/s |
(1) VDD stands for corresponding power supply. For more information on the
power supply name and the corresponding ball(s), see
POWER column of the
Pin
Attributes
table.
(2) This value also defines the Absolute
Maximum Ratings value the IO.
(3) This parameter defines leakage current when the terminal is operating as an input,
undriven output, or both input and undriven output.
(4) The IOL parameter defines the
minimum Low Level Output Current for which the device is able to maintain the specified
VOL value. The value defined by this parameter should be considered the
maximum current available to a system implementation which needs to maintain the specified
VOL value for attached components.
(5) f = toggle frequency of the input signal
in Hz.
(6) This MIN parameter only applies to input
signal functions which are not defined in their respective Timing and Switching
Characteristics sections. Select the MIN parameter which results in the largest
value.
(7) I2C Hs-mode is not supported when operating the IO in 3.3V mode.