SPRSPA1B March 2025 – November 2025 AM62L
PRODUCTION DATA
| SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ANB PIN [4] |
|---|---|---|---|
| MCASP1_ACLKR | IO | MCASP Receive Bit Clock | C23, M22, R23 |
| MCASP1_ACLKX | IO | MCASP Transmit Bit Clock | G20, P23, T20 |
| MCASP1_AFSR | IO | MCASP Receive Frame Sync | D18, M23, U23 |
| MCASP1_AFSX | IO | MCASP Transmit Frame Sync | F20, N23, T21 |
| MCASP1_AXR0 | IO | MCASP Serial Data (Input/Output) | F19, M19, U22 |
| MCASP1_AXR1 | IO | MCASP Serial Data (Input/Output) | F21, N20, T22 |
| MCASP1_AXR2 | IO | MCASP Serial Data (Input/Output) | D18, N19, T23 |
| MCASP1_AXR3 | IO | MCASP Serial Data (Input/Output) | C23, L21, R22 |
| MCASP1_AXR4 | IO | MCASP Serial Data (Input/Output) | H19, M23, U23 |
| MCASP1_AXR5 | IO | MCASP Serial Data (Input/Output) | J22, M22, R23 |