The transmit hub port endpoint n 8-bit
read/write registers (USBTXHUBPORT[n]), like USBTXHUBADDR[n], must be
written only when a full- or low-speed Device is connected to transmit endpoint
EPn with a USB 2.0 hub. This register records the port of the USB 2.0 hub
through which the target associated with the endpoint is accessed.
Note: USBTXHUBPORT0 is used for both receive and transmit for endpoint 0.
The USBTXHUBPORTn registers are shown in Figure 22-29 and described in Table 22-31.
Figure 22-29 USB Transmit Hub Port Endpoint n Registers (USBTXHUBPORT[n])
| LEGEND: R/W = Read/Write; -n = value after
reset |
Table 22-31 USB Transmit Hub Port
Endpoint n Registers(USBTXHUBPORT[n]) Field Descriptions| Bit | Field | Value | Description |
|---|
| 7 | Reserved | 0 | Reserved |
| 6-0 | PORT | 0 | Hub Port specifies the USB hub port number. |