SPRUHM9H October 2014 – May 2024 TMS320F28075 , TMS320F28075-Q1 , TMS320F28076
The RCOMPAND bits (see Table 20-30) determine whether companding or another data transfer option is chosen for McBSP reception.
| Register | Bit | Name | Function | Type | Reset Value | |
|---|---|---|---|---|---|---|
| RCR2 | 4-3 | RCOMPAND | Receive companding mode | R/W | 00 | |
| Modes other than 00b are enabled only when the appropriate RWDLEN is 000b, indicating 8-bit data. | ||||||
| RCOMPAND = 00 | No companding, any size data, MSB received first | |||||
| RCOMPAND = 01 | No companding, 8-bit data, LSB received first (for details, see Section 20.8.11.4). | |||||
| RCOMPAND = 10 | μ-law companding, 8-bit data, MSB received first | |||||
| RCOMPAND = 11 | A-law companding, 8-bit data, MSB received first | |||||