SPRUHM9H October 2014 – May 2024 TMS320F28075 , TMS320F28075-Q1 , TMS320F28076
Each SDFM module has four independent filter modules. These filter modules are identical and can be configured independently. Each individual filter module has the following units:
Figure 13-2 shows the SDFM module block diagram. The SDFM port operation is configured and controlled by the registers listed in Section 13.11.
Figure 13-2 Sigma Delta Filter Module
(SDFM) Block DiagramEach filter module shown in Figure 13-3 has a primary (data) filter and a secondary (comparator) filter pair that receives the same bit stream. Except for the input bit stream, both the primary and secondary filter are completely independent of each other. Each of these filter modules can be independently configured. So, in a SDFM module, there is a total of four primary filters and four secondary filters.
Figure 13-3 Block Diagram of One Filter
Module