This section details the GPIOs and boot options
used for each boot mode set in the BMODE bit-field of the BOOTCTRL register in OTP
memory. Refer to Section 4.5 on the details of the BOOTCTRL fields.
Table 4-24 SCI Boot Options
| Option |
BMODE Value |
SCITXDA GPIO |
SCIRXDA GPIO |
| 0 (default) |
0x01 |
GPIO84 |
GPIO85 |
| 1 |
0x81 |
GPIO29 |
GPIO28 |
Table 4-25 CAN Boot Options
| Option |
BMODE Value |
CANTXA GPIO |
CANRXA GPIO |
| 0 |
0x07 |
GPIO71 |
GPIO70 |
| 1 |
0x87 |
GPIO63 |
GPIO62 |
Table 4-26 I2C Boot Options
| Option |
BMODE Value |
SDAA GPIO |
SCLA GPIO |
| 0 |
0x05 |
GPIO91 |
GPIO92 |
| 1 |
0x85 |
GPIO32 |
GPIO33 |
Table 4-27 USB Boot Options
| Option |
BMODE Value |
USBDM GPIO |
USBDP GPIO |
| 0 |
0x0C |
GPIO42 |
GPIO43 |
Table 4-28 RAM Boot Options
| Option |
BMODE Value |
RAM Entry Point (Address) |
| 0 |
0x0A |
0x0000 0000 |
Table 4-29 Flash Boot Options
| Option |
BMODE Value |
Flash Entry Point (Address) |
Flash Sector |
| 0 |
0x0B |
0x0008 0000 |
Sector A |
Table 4-30 Wait Boot Options
| Option |
BMODE Value |
| 0 (default) |
0x02 |
Table 4-31 SPI Boot Options
| Option |
BMODE Value |
SPISIMOA |
SPISOMIA |
SPICLKA |
SPISTEA |
| 0 |
0x04 |
GPIO58 |
GPIO59 |
GPIO60 |
GPIO61 |
| 1 |
0x84 |
GPIO16 |
GPIO17 |
GPIO18 |
GPIO19 |
Table 4-32 Parallel Boot Options
| Option |
BMODE Value |
D0-D7 GPIO |
DSP Control GPIO |
Host Control GPIO |
| 0 (default) |
0x0 |
D0 - GPIO65 |
GPIO69 |
GPIO70 |
| D1 - GPIO64 |
| D2 - GPIO58 |
| D3 - GPIO59 |
| D4 - GPIO60 |
| D5 - GPIO61 |
| D6 - GPIO62 |
| D7 - GPIO63 |