SPRUI78D March 2019 – January 2022 TMS320F28075 , TMS320F28075-Q1 , TMS320F28076 , TMS320F28374D , TMS320F28374S , TMS320F28375D , TMS320F28375S , TMS320F28375S-Q1 , TMS320F28376D , TMS320F28376S , TMS320F28377D , TMS320F28377D-Q1 , TMS320F28377S , TMS320F28377S-Q1 , TMS320F28378D , TMS320F28378S , TMS320F28379D , TMS320F28379D-Q1 , TMS320F28379S
TMS320F2837xS and TMS320F2807x class of devices have a single CPU subsystem. The CPU subsystem has a pair of diverse processing units (C28x and CLA) with different hardware architecture, instruction set and software tools. Any of the two processing units can be used to execute main function (Level 1 of VDA E-gas concept).
The second processing unit of the CPU subsystem can be used for implementing Level 2 monitoring as illustrated in Figure 4-6. Due to diversity of the processing units, a 1oo1D architecture can be implemented using “reciprocal comparison by software in separate processing units” providing high diagnostic coverage for the processing units (ISO 26262-5, Table D.4 and IEC 61508-2, Table A.4). Heterogeneous CPU cores minimize possibility of common mode failures while implementing this reciprocal comparison thereby improving confidence in its Diagnostic Coverage. This implementation will have a single independent processing channel for TMS320F2837xS.
The product safety philosophy is explained based on 1oo1D safety configuration implemented using reciprocal comparison and other hardware diagnostics. Figure 4-8 illustrates safety partitioning based on the diagnostics employed. The various layers implemented are:
Due to the inherent versatility of the device architecture, several software voting based safety configurations are possible. Some of the safety configurations possible with TMS320F2837xD for improving diagnostic coverage are explained in Table 7-1. While implementing these configurations, system integrator needs to consider the potential common mode failures and address them in an appropriate manner. This may suitably be modified to adapt to TMS320F2837xS and TMS320F2807x requirements based on the availability of processing units. (As stated earlier, the device claims no hardware fault tolerance, (for example, no claims of HFT > 0), as defined in IEC 61508:2010).
Figure 4-7 C2000 MCU
Delfino F2837xD With Safety Features
Figure 4-8 C2000 MCU
Delfino F2837xD Device Block Diagram With Safety Partitioning