SPRUI78D March 2019 – January 2022 TMS320F28075 , TMS320F28075-Q1 , TMS320F28076 , TMS320F28374D , TMS320F28374S , TMS320F28375D , TMS320F28375S , TMS320F28375S-Q1 , TMS320F28376D , TMS320F28376S , TMS320F28377D , TMS320F28377D-Q1 , TMS320F28377S , TMS320F28377S-Q1 , TMS320F28378D , TMS320F28378S , TMS320F28379D , TMS320F28379D-Q1 , TMS320F28379S
The various redundancy architectures possible for the safety instrumented systems are indicated in Table 7-1. For more information, see [10].
| Diagnostic Implementation | ||
|---|---|---|
| 1 | 1oo1 Architecture![]() |
NA |
| 2 | 1oo1D![]() |
Diagnostic channel is implemented using various hardware diagnostic features like Watchdog, and so forth. |
| 3 | 1oo1D Same figure as above. |
Diagnostic channel is implemented using reciprocal comparison (uses two processing units for implementing reciprocal comparison) and other hardware diagnostic features. |
| 4 | 1oo2![]() |
Two different processing units are used to implement one channel. |
| 5 | 2oo2![]() |
Two different processing units are used to implement one channel. |
| 6 | 2oo2D![]() |
Two 1oo1D structures of #2 wired together to implement a safe channel. |
| 7 | 2oo2D Same figure as above. |
Two 1oo1D structures of #3 wired together. |
| 8 | 1oo2D![]() |
Similar to 2oo2D implementation of #6 with additional control lines wired to control one set of units using the other unit |
| 9 | 1oo2D Same figure as above. |
Similar to 2oo2D implementation of #7 with additional control lines wired to control one set of units using the other unit. |
| 10 | 2oo3![]() |
Use three different processing units to implement majority voting. The fourth channel can be used either standalone or with hardware diagnostic features. |