SPRUII7B June 2018 – April 2020 TMS320F280040-Q1 , TMS320F280040C-Q1 , TMS320F280041 , TMS320F280041-Q1 , TMS320F280041C , TMS320F280041C-Q1 , TMS320F280045 , TMS320F280048-Q1 , TMS320F280048C-Q1 , TMS320F280049 , TMS320F280049-Q1 , TMS320F280049C , TMS320F280049C-Q1
The F280049C MCU is a very versatile device in a small package. To balance compatibility with BoosterPack standards as well as showcasing the versatility of the F280049C, some complexity was added to the design. Most features aligning with the BoosterPack standard are available by default. The additional functions are selected using a switches, or static resistors which can be added or removed. This section covers the alternate functions and how to enable them. Note that by enabling certain alternate features, standard BoosterPack functionality may be lost. The switches are configured such that it is not possible to connect multiple functions to the same header.
Table 4 is a master list of all of the possible functions controlled by the alternate routing switches:
| Pins | S3.1 | S3.2 | S4 | S6 | S8 | S9 | Function | Note |
|---|---|---|---|---|---|---|---|---|
| GPIO28/GPIO29 | x | x | x | 0 | 0 | x | SCIA to virtual COM port | Default configuration |
| x | x | x | 1 | x | x | SCIA to BoosterPack Site 2 | ||
| GPIO35/GPIO37 | 1 | x | 1 | x | 1 | x | SCIA to virtual COM port | |
| 1 | x | 0 | x | x | x | I2C on BoosterPack Site 1 | Default configuration | |
| 0 | x | 1 | x | x | x | QEP1 on J12 | ||
| GPIO59 | 0 | x | x | x | x | x | QEP1 on J12 | |
| 1 | x | x | x | x | x | GPIO on BoosterPack Site 1 | Default configuration | |
| GPIO14/GPIO15/GPIO26 | x | 0 | x | x | x | x | QEP2 on J13 | |
| x | 1 | x | x | x | x | GPIO on BoosterPack Site 2 | Default configuration | |
| GPIO32/GPIO33 (2) | x | x | x | x | x | 0 | CAN on J14 | |
| x | x | x | x | x | 1 | GPIO on BoosterPack Site 2 | Default configuration |