SPRUII7B June 2018 – April 2020 TMS320F280040-Q1 , TMS320F280040C-Q1 , TMS320F280041 , TMS320F280041-Q1 , TMS320F280041C , TMS320F280041C-Q1 , TMS320F280045 , TMS320F280048-Q1 , TMS320F280048C-Q1 , TMS320F280049 , TMS320F280049-Q1 , TMS320F280049C , TMS320F280049C-Q1
Table 1 summarizes the F28004x LaunchPad specifications.
| Parameter | Value |
|---|---|
| Board Supply Voltage |
5 VDC from one of the following sources:
|
| Dimensions | 6.15 in x 2.3 in x .425 in (15.62 cm x 5.84 cm x 10.8 mm) (L x W x H) |
| Break-out Power Output |
|
| Assumed Operating Conditions | This kit is assumed to run at standard room conditions. The EVM should run at approximately standard ambient temperature and pressure (SATP) with moderate-to-low humidity. |