SPRUIT1B May 2020 – November 2020
Table C-1 provides the complete I2C address mapping details on GESI Expansion.
| I2C Bus | Device/Function | Part Ref# | I2C Address |
|---|---|---|---|
| WKUP_I2C0 | Board ID EEPROM | U36 | 0x52 |
| SoC_I2C5 | USS/IMU Sensor control Header | J19 (RECP_2X5) | TBD |
| SoC_I2C5 | Motor Control Header | J24 (RECP_30X2) | TBD |
| I2C0 | Reserved | TP60, TP61 | NA |
| I2C1 | Reserved | TP25, TP26 | NA |
| I2C2 | Reserved | TP22, TP23 | NA |
| I2C3 | Reserved | TP34, TP35 | NA |
| I2C6 | Reserved | TP31, TP32 | NA |