SPRUJ85A April 2024 – August 2024
PRODUCTION DATA
The AM263Px LaunchPad supports a fast serial interface by terminating the SoC signals to a 10-pin header. The interface has two lines of data and a clock line for both the receive and transmit signals. The 10-pin header is connected to the 3.3V System voltage supply.