SPRUJ85A April 2024 – August 2024
PRODUCTION DATA
The board supports two test automation features:
The Test Automation Circuit is powered by a dedicated 3.3V power supply (VSYS_TA_3V3) which is generated by a 5V to 3.3V buck regulator (TPS62177DQCR).
The AM263Px SoC I2C3 instance is connected to both the Test Automation Header and the boot mode IO expander (TCA6408ARGTR).

The following table details the Test Automation mapping.
| Signal Name | Description | Direction |
|---|---|---|
| TA_POWERDOWNZ | When logic low, disables the 3.3V buck regulator that is used in the first stage of DC/DC conversion | Output |
| TA_PORZ | When logic low, connects the PORz signal to ground due to PMOS VGS being less than zero creating a power on reset to the MAIN domain | Output |
| TA_RESETZ | When logic low, connects the WARM RESETn signal to ground due to PMOS VGS being less than zero creating a warm reset to the MAIN domain | Output |
| TA_GPIO1 | When logic low, connects the INTn signal to ground due to PMOS VGS being less than zero creating an interrupt to SoC | Output |
| TA_GPIO3 | When logic low, disables the boot mode buffer output enable | Output |
| TA_GPIO4 | Reset signal for boot mode IO Expander | Output |
| TA_I2C_SCL | I2C Clock signal used to communicate with bootmode IO expander to change the boot modes. | Output |
| TA_I2C_SDA | I2C Data signal used to communicate with bootmode IO expander to change the boot modes. | Output |