SPRUJ85A April 2024 – August 2024
PRODUCTION DATA
In AM263P the ball pins for OSPI DQS and LBCLK are as per below
But as seen in the below image from LP-AM263P Schematics, the nets are wrongly swapped.
Figure 4-1 OSPI DQS and LBCLK nets
caution note in LP-AM263P SchematicHence to rectify this, as mentioned in the same schematic the resistor R381 is unmounted and the resistor R382 is mounted with 22Ω resistor. Also the resistor R375 is unmounted.
All boards ordered from ti.com already have this change made.