SPRUJ85A April 2024 – August 2024
PRODUCTION DATA
Multiple power-indication LEDs are provided onboard to indicate to users the output status of major supplies. The LEDs indicate power across various domains.
| Name | Default Status | Operation | Function |
|---|---|---|---|
| D2 | ON | VSYS_5V0 | Power indicator for generated 5V voltage |
| D4 | ON | VSYS_3V3 | Power indicator for generated 3.3V voltage |
| D5 | ON | PG_VDD_1V2 | Power indicator for generated 1.2V power-good voltage |
| D6 | ON | VSYS_TA_3V3 | Power indicator for voltage going to the Test Automation Header |
| DS1 | OFF | SAFETY_ERROR | Power error indication for voltage - VUSB_5V0 |
| D3 | OFF | XDS_PROGSTAZ1 | LED will glow after micro-B connection is made |
| DS3 | OFF | XDS_PROGSTAZ2 | LED will glow to indicate communication over JTAG |
| DS4 | OFF | VUSB_5V0 | Power NOT Good (Power Bad) |
Figure 3-3 Power Status LEDs