SPRUJA1A October 2023 – December 2025
AM62x SIP SK EVM has a M.2 Key E interface for connecting Wi-Fi® BT modules connected to MMC2, UART1 instances and McASP1 interface through buffers. The M.2 Module is connected to 4-bit IO of the MMC2 interface.
The Module requires one power supply, 3.3V. Power to M.2 module is supplied from on board Power supply rails.
The MMC2 interface of the SoC is powered by the VDDSHV6 power domain, which is connected to 1.8V IO supply.
Figure 2-23 Wi-Fi Interface