SPRUJA1A October 2023 – December 2025
The SK-AM62-SIP starter kit (SK) evaluation module (EVM) is a stand-alone test and development platform built around the AM6254 system-on-a-chip (SoC) with integrated 512MB LPDDR4 SDRAM in a single package. AM625SIP processors are comprised of a quad-core 64-bit Arm®-Cortex®-A53 microprocessor and single-core Arm Cortex-M4F MCU.
SK-AM62-SIP allows the user to experience a dual-display feature with 3D GPU through high-definition multimedia interface (HDMItm) over dots per inch (DPI) and low-voltage differential signaling (LVDS), as well as industrial communication applications using serial, Ethernet, USB and other interfaces.