SPRUJA1A October   2023  – December 2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Device Information
    4. 1.4 EVM Revisions and Assembly Variants
    5. 1.5 Specification
  7. 2Hardware
    1. 2.1  Additional Images
    2. 2.2  Key Features
      1. 2.2.1 Processor
      2. 2.2.2 Power Supply
      3. 2.2.3 Memory
      4. 2.2.4 JTAG/Emulator
      5. 2.2.5 Support Interfaces and Peripherals
      6. 2.2.6 Expansion Connectors/Headers
    3. 2.3  Power
      1. 2.3.1 Power Requirements
      2. 2.3.2 Power Input
      3. 2.3.3 Power Supply
      4. 2.3.4 Power Sequencing
      5. 2.3.5 AM62x SIP SoC Power
      6. 2.3.6 Current Monitoring
    4. 2.4  Power ON/OFF Procedure
      1. 2.4.1 Power ON Procedure
      2. 2.4.2 Power OFF Procedure
      3. 2.4.3 Power Test Points
    5. 2.5  Interface Mapping
    6. 2.6  Clocking
      1. 2.6.1 Peripheral Ref Clock
    7. 2.7  Reset
    8. 2.8  CSI Interface
    9. 2.9  Audio Codec Interface
    10. 2.10 HDMI Display Interface
    11. 2.11 JTAG Interface
    12. 2.12 Test Automation Header
    13. 2.13 UART Interface
    14. 2.14 USB Interface
      1. 2.14.1 USB 2.0 Type A Interface
      2. 2.14.2 USB 2.0 Type C Interface
    15. 2.15 Memory Interfaces
      1. 2.15.1 OSPI Interface
      2. 2.15.2 MMC Interfaces
        1. 2.15.2.1 MMC0 - eMMC Interface
        2. 2.15.2.2 MMC1 - Micro SD Interface
        3. 2.15.2.3 MMC2 - M.2 Key E Interface
      3. 2.15.3 Board ID EEPROM
    16. 2.16 Ethernet Interface
      1. 2.16.1 CPSW Ethernet PHY 1 Default Configuration
      2. 2.16.2 CPSW Ethernet PHY 2 Default Configuration
    17. 2.17 GPIO Port Expander
    18. 2.18 GPIO Mapping
    19. 2.19 OLDI Display Interface
    20. 2.20 EVM User Setup/Configuration
      1. 2.20.1 EVM DIP Switches
      2. 2.20.2 Boot Modes
      3. 2.20.3 User Test LEDs
    21. 2.21 Expansion Headers
      1. 2.21.1 PRU Connector
      2. 2.21.2 User Expansion Connector
      3. 2.21.3 MCU Connector
    22. 2.22 Interrupt
    23. 2.23 I2C Address Mapping
  8. 3Hardware Design Files
  9. 4Compliance Information
    1. 4.1 Compliance and Certifications
  10. 5Additional Information
    1. 5.1 Known Hardware or Software Issues
      1. 5.1.1 Issue 1 - OLDI Display Touch Broken
    2. 5.2 Trademarks
    3.     75
  11. 6Revision History

MMC1 - Micro SD Interface

The SK EVM board provides a micro SD card interface connected to the MMC1 port of the AM62x SIP SoC. The Micro SD card socket of Mfr. Part# MEM2051-00-195-00-A is used to interface with the MMC1 port of the SoC. UHS1 operation is supported, including IO operations at both 1.8V and 3.3V. The Micro SD card interface is set to operate in SD mode by default. For high-speed cards, the ROM Code of the SoC attempts to find the fastest speed that the card and controller can support and can have a transition to 1.8V.

The SD Card connector power is provided using a load switch of Mfr. Part # TPS22918DBVR, which is controlled by ANDing the output of RESETSTATz, PORz_OUT and a GPIO from an IO Expander. An ESD protection device of part number TPD6E001RSE is provided for data, clock, and command signals. TPD6E001RSE is a line termination device with integrated TVS diodes providing system-level IEC 61000-4-2 ESD protection, ± 8-kV contact discharge and ± 15kV air-gap discharge.

SK-AM62-SIP Micro SD Interface Figure 2-22 Micro SD Interface