SPRUJA1A October 2023 – December 2025
The four UART ports of the SoC (MCU UART0, WKUP UART0, SoC UART0 and SoC UART1) provided by the AM62x SIP are interfaced with an FTDI FT4232HL for UART-to-USB functionality and terminated on a USB micro-B connector (J15) on board. When the AM62x SIP SKEVM is connected to a Host using USB cable, the computer can establish a Virtual COM Port which can be used with any terminal emulation application. The FT4232HL is bus powered.
Since the circuit is powered through BUS power, the connection to the COM port is not lost when the SKEVM power is removed.
| UART Port | USB to UART Bridge | USB Connector | COM Port |
|---|---|---|---|
| SoC_UART0 | FT4232HL | J15 | COM1 |
| SoC_UART1 | COM2 | ||
| WKUP_UART0 | COM3 | ||
| MCU_UART0 | COM4 |
The FT4232 chip is configured to operate in Single chip USB to four channel UART mode and takes the configuration file from the external SPI EEPROM connected to the FT4232 chip. The EEPROM (93LC46B) supports 1Mbit/s clock rate. The EEPROM is programmable in-circuit over USB using a utility program called FT_PROG available from the FTDI web site. The FT_PROG is also used for programming the board serial number for users to identify the connected COM port with board serial number when one or more boards are connected to the computer.
Figure 2-17 UART Interface