SPRUJA1A October 2023 – December 2025
The core voltage of the AM62x SIP can be 0.75V or 0.85V based on the Rfb (R150) resistor value and the power optimization requirement. By default, Rfb = 41.2K is mounted (VDD_CORE = 0.85V), and can be changed to 0.75V by changing the Rfb to 24.9K. Current monitors are provided on all the SoC power rails.
The SoC has different IO groups. Each IO group is powered by specific power supplies as shown in the table below.
| Sl.No | Power Supply | SoCSupply Rails | IO Power Group | Voltage |
|---|---|---|---|---|
| 1 | VDD_CORE | VDDA_CORE_USB | 0.85 | |
| VDDA_CORE_CSI | ||||
| VDD_CANUART | CANUART | |||
| VDD_CORE | CORE | |||
| VDDR_CORE | CORE | |||
|
2 |
VDDA_1V8 |
VDDA_1V8_CSIRX. | CSI |
1.8 |
| VDDA_1V8_USB | USB | |||
| VDDA_1V8_MCU | ||||
| VDDA_1V8_OLDI | OLDI | |||
| VDDA_1V8_OSCO | OSCO | |||
| VDDS_MEM_1P8 | DDR | |||
| VDDA_PLL0, VDDA_PLL1 &VDDA_PLL2 | ||||
|
3 |
VDD_DDR |
VDDS_DDR |
DDR0 |
1.1 |
| VDDS_DDR_MEM | ||||
| 5 | VPP_1V8 | VPP_1V8 | 1.8 | |
| 6 | SoC_VDDSHV5_SDIO | VDDSHV5 | MMC1 | |
|
7 |
SoC_DVDD1V8 |
VDDSHV0 | General |
1.8 |
| VDDSHV1 | OSPI | |||
| VDDSHV4 | MMC0 | |||
| VDDSHV6 | MMC2 | |||
| VMON_1P8_SOC | ||||
|
8 |
SoC_DVDD3V3 |
VDDSHV0 | General |
3.3 |
| VDDSHV2 | RGMII | |||
| VDDSHV3 | GPMC | |||
| VDDSHV_MCU | MCU General | |||
| VMON_3P3_SOC | ||||
| VDDA_3P3_USB | USB |