SPRUJA1A October 2023 – December 2025
Clock inputs required for peripherals such as XDS110, FT4232, HDMI Transmitter and Audio Codecare generated locally using separate crystals or oscillators. Crystals or Oscillators used to provide the reference clocks to the EVM peripherals are shown in the table below.
| Peripheral | Mfr. Part Number | Description | Frequency |
|---|---|---|---|
| XDS110 Emulator | XRCGB16M000FXN01R0 | CRY 16.000MHz 8pF SMD | 16.000MHz |
| FT4232 Bridge | ECS-120-18-30B-AGN-TR | CRY 12.000MHz 18pF SMD | 12.000MHz |
| Audio Codec | KC2520Z12.2880C1KX00 | OSC 12.288MHz CMOS SMD | 12.288MHz |
| HDMI Transmitter | KC2520Z12.2880C1KX00 | OSC 12.288MHz CMOS SMD | 12.288MHz |
The clock required by the HDMI Transmitter can be provided by either the on board oscillator or the SoC’s AUDIO_EXT_REFCLK1, which can be selected through a resistor mux. The EXT_REFCLK1 of the SoC is used to provide clock to the User Expansion Connector on the SKEVM. The 32.768KHz clock to the M.2 module is provided by WKUP_CLKOUT0 of AM62x SIP SoC through a voltage translational buffer.