SPRUJE7A January 2025 – July 2025 F29H850TU , F29H859TU-Q1
If the System operating frequency is changed after the initial call to the Fapi_initializeAPI() function, this function must be called again before any other API function (except the Fapi_getLibraryInfo() function) can be used. This procedure updates the API's internal state variables