SPRUJE7A January 2025 – July 2025 F29H850DM , F29H850DU , F29H850TU , F29H859TU-Q1 , F29P329SM-Q1 , F29P580DM , F29P589DM-Q1 , F29P589DU-Q1
| Bank Mode | Region | CPU1 Flash Address Range | CPU3 Flash Address Range |
|---|---|---|---|
| Mode 0 | Active | 0x1000 0000 - 0x1040 0000 | N/A |
| FOTA | N/A | N/A | |
| Mode 1 | Active | 0x1000 0000 - 0x1020 0000 | N/A |
| FOTA | 0x1060 0000 - 0x1080 0000 | N/A | |
| Mode 2 | Active | 0x1000 0000 - 0x1020 0000 | 0x1040 0000 - 0x1060 0000 |
| FOTA | N/A | N/A | |
| Mode 3 | Active | 0x1000 0000 - 0x1010 0000 | 0x1040 0000 - 0x1050 0000 |
| FOTA | 0x1000 0000 - 0x1010 0000 | 0x1040 0000 - 0x1050 0000 |
| Bank Mode | FLC1 BANKMGMT Range | FLC2 BANKMGMT Range |
|---|---|---|
| Mode 0 | 0x10D8 0000 - 0x10D80 0FFF | N/A |
| Mode 1 | 0x10D8 0000 - 0x10D80 0FFF | N/A |
| Mode 2 | 0x10D8 0000 - 0x10D80 0FFF | N/A |
| Mode 3 | 0x10D8 0000 - 0x10D80 0FFF | 0x10D9 0000 - 0x10D9 0FFF |
| Bank Mode | CPUxSWAP | Region | CPU1/CPU2 Bank | FLC1 Address Range | CPU3 Bank | FLC2 Address Range |
|---|---|---|---|---|---|---|
| Mode 0 | Alternate | FLC1.B2/B3 | 0x10D8 5000 -0x10D8 5FFF | FLC2.B2/B3 | 0x10D8 C000 - 0x10D8 CFFF | |
| Mode 1 | SWAP = 0 | Alternate | FLC1.B2/B3 | 0x10D9 9000 - 0x10D9 9FFF | FLC2.B2/B3 | 0x10D8 |
| SWAP = 1 | Alternate | FLC1.B0/B1 | 0x10D9 9000 - 0x10D9 9FFF | FLC2.B0/B1 | N/A | |
| Mode 2 | Alternate | FLC1.B2/B3 | 0x10D8 5000 -0x10D8 5FFF | FLC2.B2/B3 | 0x10D9 5000 - 0x10D9 5FFF | |
| Mode 3 | SWAP = 0 | Alternate | FLC1.B2/B3 | 0x10D9 9000- 0x10D9 9FFF | FLC2.B2/B3 | 0x10D9 D000 -0x10D9 DFFF |
| SWAP = 1 | Alternate | FLC1.B0/B1 | 0x10D9 9000 - 0x10D9 9FFF | FLC2.B0/B1 | 0x10D9 D000 -0x10D9 DFFF |