SPRUJG5 January   2025

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1.     Preface: Read This First
      1. 1.1.1 If You Need Assistance
    2. 1.1 Introduction
    3. 1.2 Kit Contents
    4. 1.3 Device Information
  6. 2Hardware
    1. 2.1 Component Identification
    2. 2.2 Power Requirements
      1. 2.2.1 Power Tree
    3. 2.3 Functional Block Diagram
    4. 2.4 Header Information
    5. 2.5 Test Points
    6. 2.6 Interfaces
      1. 2.6.1 Ethernet Interface
        1. 2.6.1.1 Industrial Ethernet PHY
        2. 2.6.1.2 Industrial Ethernet PHY Strapping Resistors
        3. 2.6.1.3 LED Indication in RJ45 Connector
        4. 2.6.1.4 Multi-Connector Addressing
    7. 2.7 Integration Guide
      1. 2.7.1 Board Dimensions
      2. 2.7.2 Installation
  7. 3Hardware Design Files
  8. 4Additional Information
    1. 4.1 Trademarks
  9. 5References
    1. 5.1 Reference Documents
  10. 6Revision History

Installation

The Add-on board kit includes mounting hardware to install the board onto any compatible Arm-based processors EVMs.

The mounting hardware includes the following:

  • 3x M3 Screws
  • 3x plastic washers
  • 3x metal nuts
  • 3x plastic spacers

Below is the recommended method of mounting the add-on board:

  1. Place the plastic washers on all screws
  2. Place the screw with washers in the mounting holes of the add-on board
  3. On the main EVM, place the plastic spacers on top of the main EVM mounting holes for the corresponding connector
  4. Align the screws of the add-on board with the plastic spacers and main EVM mounting holes
  5. Press down on the add-on board until there is an audible click signifying the connectors are flush
  6. Thread the metal nuts on the underside of the main EVM on the screws until there is a secure connection between the add-on board and main EVM

Note: TI does NOT recommend mounting any Ethernet Add-on cards to the EVM without the mounting hardware. Doing so may cause damage to either or both boards.