SPRUJG5 January 2025
The EVM Industrial Ethernet PHY Add-on Board has one RJ45 network ports for the RGMII port of the main EVM SoC. The RJ45 connector contains two bi-color LEDs that are used to indicate link and activity.
| LED | Color | Indication |
|---|---|---|
| Right LED | Green | Ethernet PHY power established |
| Yellow | 10BT speed link is up | |
| Left LED | Green | Ethernet activity indicator |
| Yellow | GPIO0 |