SPRUJG5 January 2025
The DP83867-EVM-AM power is supplied from the main EVM via the DF40GB connector.
3.3V (VCC_3V3_SYS) is connected to pin 44 and 46 on the DF40GB connector, and is passed to the source input, VDDIO, on the DP83867IR Industrial Ethernet PHY.
2.5V (VDD_2V5) is connected to pin 4 and 6 on the DF40GB connector, and is passed as input to the LDO (TLV75510PDQNR) which outputs 1.0V (VDD_1V0). VDD_2V5 is connected to VDDA_2P5 inputs and VDD_1V0 is connected to VDD1P0 inputs of the Ethernet PHY.
Figure 2-3 shows the power connections of DP83867-EVM-AM.