SPRUJG7 May   2025

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
      1. 1.1.1 Important Usage Notes
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1 System Components
      1. 2.1.1 System Components Top
      2. 2.1.2 System Components Bottom
    2. 2.2 Power Requirements
    3. 2.3 Setup
    4. 2.4 Header Information
      1. 2.4.1 Connector Pinout
      2. 2.4.2 Debug Connector Pinouts
    5. 2.5 Interfaces
    6. 2.6 Switch Information
    7. 2.7 Indicator LED
    8. 2.8 Test Points
  7. 3Software
  8. 4Hardware Design Files
  9. 5References
  10. 6Trademarks
  11. 7Revision History

Important Usage Notes

Note:

This is the first revision of this User's Guide. For any questions or points of clarity, refer to E2E®.

Note:

An external power supply is required for operation of this add-on board. Requirements for J13/J15 PVDD input power:

  • Nominal output voltage: 4.5-18.5 VDC
  • Peak current: 11 Amps
Note:

The TAS67CD-AEC J13/J15 PVDD banana plug receptacles can sink a peak of 11 Amps.

TAS67CD-AEC TAS67CD-AEC - High Current Warning Figure 1-1 TAS67CD-AEC - High Current Warning

Note:

Multiple indicator LED are located on the TAS67CD-AEC to quickly inform the user of normal or faulty operating states. See Indicator LED for full description of the different indicator LED states.

Note:

The AM275 and AM62 Version 11.0 SDKs are designed for a previous revision of the TAS67CD-AEC (Revision E1) and require adding a GPIO write for each TAS67 device's STBY pin to wake the device out of standby mode.

Note:

TI recommends using an external power supply or accessory which complies with applicable regional safety standards such as (by example) UL, CSA, VDE, CCC, PSE.