SPRUJG7 May 2025
Table 2-4 includes the full pinout for the AEC connector with the pin numbers, baseboard EVM I/O direction, and TAS67CD-AEC schematic net name.
Direction of signals are relative to baseboard EVM.
| AEC Net Name | Type | J1 Pin Number | Type | AEC Net Name | |
|---|---|---|---|---|---|
| PORZ_AEC | O | 1 | 2 | PWR | VSYS5V0 |
| X | 3 | 4 | PWR | VSYS5V0 | |
| X | 5 | 6 | PWR | VSYS5V0 | |
| GND | GND | 7 | 8 | GND | GND |
| ECAP_FRAMESYNC1 | I | 9 | 10 | PWR | VDDIO |
| ECAP_FRAMESYNC2 | I | 11 | 12 | PWR | VDDIO |
| X | 13 | 14 | X | ||
| GND | GND | 15 | 16 | GND | GND |
| SPI_CLK | O | 17 | 18 | O | I2C_SCL |
| SPI_D0 | O | 19 | 20 | IO | I2C_SDA |
| SPI_D1 | I | 21 | 22 | GND | GND |
| SPI_CS0 | O | 23 | 24 | O | SPI_CS1 |
| GND | GND | 25 | 26 | GND | GND |
| MCASPX_AX0 | O | 27 | 28 | I | MCASPX_AR2 |
| MCASPX_AX1 | O | 29 | 30 | I | MCASPX_AR3 |
| GND | GND | 31 | 32 | IO | MCASPX_SERIAL4 |
| AECCLKIN | I | 33 | 34 | IO | MCASPX_SERIAL5 |
| GND | GND | 35 | 36 | GND | GND |
| MCASPX_ACLKX | O | 37 | 38 | IO | MCASPX_SERIAL6 |
| MCASPX_FSX | O | 39 | 40 | IO | MCASPX_SERIAL7 |
| MCASPX_FSR | I | 41 | 42 | O | GPIO0 |
| MCASPX_ACLKR | I | 43 | 44 | O | GPIO1 |
| GND | GND | 45 | 46 | GND | GND |
| AECCLKOUT | O | 47 | 48 | X | |
| GND | GND | 49 | 50 | GND | GND |
| X | 51 | 52 | X | ||
| X | 53 | 54 | X | ||
| RESETSTATZ_AEC | O | 55 | 56 | X | |
| GND | GND | 57 | 58 | GND | GND |
| X | 59 | 60 | X | ||
| X | 61 | 62 | O | UART_TX | |
| X | 63 | 64 | I | UART_RX | |
| GND | GND | 65 | 66 | GND | GND |
| MCASPY_SERIAL0 | IO | 67 | 68 | IO | MCASPY_SERIAL4 |
| MCASPY_SERIAL1 | IO | 69 | 70 | IO | MCASPY_SERIAL5 |
| MCASPY_SERIAL2 | IO | 71 | 72 | IO | MCASPY_SERIAL6 |
| MCASPY_SERIAL3 | IO | 73 | 74 | IO | MCASPY_SERIAL7 |
| GND | GND | 75 | 76 | GND | GND |
| MCASPY_ACLKX | O | 77 | 78 | I | MCASPY_ACLKR |
| MCASPY_AFSX | O | 79 | 80 | I | MCASPY_AFSR |