SPRUJG7 May 2025
AM275x software development kits (SDK) are available for download at the AM2754-Q1 Product Page. Each of these SDK include application software examples making use of the TAS67CD-AEC add-on board. See SDK documentation for details.
AM62D software development kits (SDK) are available for download at the AM62D-Q1 Product Page. Each of these SDK include application software examples making use of the TAS67CD-AEC add-on board. See SDK documentation for details.
The examples in version 11.0 of both the AM275 and AM62D SDK require additional modification to work with Rev A of the TAS67CD-AEC. The Rev A design requires writing a logic 1 to the STBY pins of each TAS67 device to wake the device from standby mode. Waking the device from standby must be done before sending any I2C commands to the TAS67 for configuration so the TAS67 is configured correctly. The TAS67 STBY pins are routed to the AEC connector and are connected to the AM275 and AM62D devices GPIO pins as specified in Table 3-1
| TAS67 | AM275 EVM | AM62D EVM |
|---|---|---|
| AEC1 TAS0 | MCU_GPIO0_15 (A6) | EXP1_GPIO0_33 (L17) |
| AEC1 TAS1 | GPIO0_12 (C16) | EXP1_GPIO0_34 (K19) |
| AEC2 TAS0 | MCU_GPIO0_4 (A9) | EXP2_GPIO0_57 (W20) |
| AEC2 TAS1 | MCU_GPIO0_3 (B8) | EXP2_GPIO0_58 (W19) |