SPRUJH1 August   2025 F29H850TU

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1. 1.1 Hardware Block Diagram
    2. 1.2 Software Flowchart
    3. 1.3 MCU Resources Used
  5. 2Running the Servo Drive With QEP on TI Hardware
    1. 2.1 Supported Hardware
    2. 2.2 Hardware Setup
      1. 2.2.1 LAUNCHXL-F29H85X Setup
      2. 2.2.2 DAC128S085EVM Setup (Optional)
      3. 2.2.3 BOOSTXL-3PHGANINV Setup
      4. 2.2.4 BOOSTXL-LMG2100-MD Setup
      5. 2.2.5 BP-AMC0106-LMG-MD
      6. 2.2.6 Motor Setup
    3. 2.3 Lab Software
      1. 2.3.1 Software Development Environment
      2. 2.3.2 Project Orginization
      3. 2.3.3 Configuration of the Software
      4. 2.3.4 Debug Interfaces
        1. 2.3.4.1 Datalogging
        2. 2.3.4.2 Digital to Analog Converters
    4. 2.4 Testing the Project in Incremental Steps
      1. 2.4.1 Watch Variables
      2. 2.4.2 Step 1 Hardware Setup Validation
        1. 2.4.2.1 Build, Load and Run Project
      3. 2.4.3 Step 2 Open Loop Control
        1. 2.4.3.1 Build, Load and Run Project
      4. 2.4.4 Step 3 Close the Current Loop
        1. 2.4.4.1 Build, Load and Run Project
      5. 2.4.5 Step 4 Close the Speed and Current Loop
        1. 2.4.5.1 Build and Load Project
  6.   References

Build, Load and Run Project

To verify the motor with current closed-loop control:

  • Follow the setup in Table 2-7. This time:
    • Connect the motor to the harness
    • Specify #define DMC_BUILDLEVEL DMC_LEVEL_3 in sys_settings.h
  • Follow the test procedure in Table 2-9