SPRUJH1 August   2025 F29H850TU

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1. 1.1 Hardware Block Diagram
    2. 1.2 Software Flowchart
    3. 1.3 MCU Resources Used
  5. 2Running the Servo Drive With QEP on TI Hardware
    1. 2.1 Supported Hardware
    2. 2.2 Hardware Setup
      1. 2.2.1 LAUNCHXL-F29H85X Setup
      2. 2.2.2 DAC128S085EVM Setup (Optional)
      3. 2.2.3 BOOSTXL-3PHGANINV Setup
      4. 2.2.4 BOOSTXL-LMG2100-MD Setup
      5. 2.2.5 BP-AMC0106-LMG-MD
      6. 2.2.6 Motor Setup
    3. 2.3 Lab Software
      1. 2.3.1 Software Development Environment
      2. 2.3.2 Project Orginization
      3. 2.3.3 Configuration of the Software
      4. 2.3.4 Debug Interfaces
        1. 2.3.4.1 Datalogging
        2. 2.3.4.2 Digital to Analog Converters
    4. 2.4 Testing the Project in Incremental Steps
      1. 2.4.1 Watch Variables
      2. 2.4.2 Step 1 Hardware Setup Validation
        1. 2.4.2.1 Build, Load and Run Project
      3. 2.4.3 Step 2 Open Loop Control
        1. 2.4.3.1 Build, Load and Run Project
      4. 2.4.4 Step 3 Close the Current Loop
        1. 2.4.4.1 Build, Load and Run Project
      5. 2.4.5 Step 4 Close the Speed and Current Loop
        1. 2.4.5.1 Build and Load Project
  6.   References

Step 1 Hardware Setup Validation

Objectives:

  • Use SysConfig and the HAL object to initialize the peripherals of the MCU for the servo drive hardware.
  • Verify the PWM and ADC driver modules and hardware connections
  • Verify the sensing feedback values from the inverter: phase current offset and DC bus voltage
In this step, the PWM runs with a fixed 50% duty cycle and the motor is not connected.

 Step 1: Hardware Setup Validation
          Block Diagram Figure 2-8 Step 1: Hardware Setup Validation Block Diagram