SPRUJH1 August   2025 F29H850TU

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1. 1.1 Hardware Block Diagram
    2. 1.2 Software Flowchart
    3. 1.3 MCU Resources Used
  5. 2Running the Servo Drive With QEP on TI Hardware
    1. 2.1 Supported Hardware
    2. 2.2 Hardware Setup
      1. 2.2.1 LAUNCHXL-F29H85X Setup
      2. 2.2.2 DAC128S085EVM Setup (Optional)
      3. 2.2.3 BOOSTXL-3PHGANINV Setup
      4. 2.2.4 BOOSTXL-LMG2100-MD Setup
      5. 2.2.5 BP-AMC0106-LMG-MD
      6. 2.2.6 Motor Setup
    3. 2.3 Lab Software
      1. 2.3.1 Software Development Environment
      2. 2.3.2 Project Orginization
      3. 2.3.3 Configuration of the Software
      4. 2.3.4 Debug Interfaces
        1. 2.3.4.1 Datalogging
        2. 2.3.4.2 Digital to Analog Converters
    4. 2.4 Testing the Project in Incremental Steps
      1. 2.4.1 Watch Variables
      2. 2.4.2 Step 1 Hardware Setup Validation
        1. 2.4.2.1 Build, Load and Run Project
      3. 2.4.3 Step 2 Open Loop Control
        1. 2.4.3.1 Build, Load and Run Project
      4. 2.4.4 Step 3 Close the Current Loop
        1. 2.4.4.1 Build, Load and Run Project
      5. 2.4.5 Step 4 Close the Speed and Current Loop
        1. 2.4.5.1 Build and Load Project
  6.   References

Software Development Environment

Table 2-3 Development Setup Steps
Step Item Details
1 Code Composer Studio
2 Learn about CCS
3 F29 Motor Control SDK
4 Install Python and OpenSSL
  • Getting Started Guide in the F29x SDK includes prerequisites highlighted in the Build, Load and Run section.
  • <install>\c29_sdk\mcu_sdk_f29h85x\docs\html\GETTING_STARTED.html
5 Open CCS and import the project.
  • File → Import Project(s)
  • <install>\solutions\servo_drive_qep
  • Select the project matching your inverter hardware.
    • Example: servo_drive_qep_3phGanInv corresponds to BOOSTXL-3phGanInv
Note: Make sure you have the correct version of Python and OpenSSL installed before proceeding (step 4).