SPRUJH1 August   2025 F29H850TU

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1. 1.1 Hardware Block Diagram
    2. 1.2 Software Flowchart
    3. 1.3 MCU Resources Used
  5. 2Running the Servo Drive With QEP on TI Hardware
    1. 2.1 Supported Hardware
    2. 2.2 Hardware Setup
      1. 2.2.1 LAUNCHXL-F29H85X Setup
      2. 2.2.2 DAC128S085EVM Setup (Optional)
      3. 2.2.3 BOOSTXL-3PHGANINV Setup
      4. 2.2.4 BOOSTXL-LMG2100-MD Setup
      5. 2.2.5 BP-AMC0106-LMG-MD
      6. 2.2.6 Motor Setup
    3. 2.3 Lab Software
      1. 2.3.1 Software Development Environment
      2. 2.3.2 Project Orginization
      3. 2.3.3 Configuration of the Software
      4. 2.3.4 Debug Interfaces
        1. 2.3.4.1 Datalogging
        2. 2.3.4.2 Digital to Analog Converters
    4. 2.4 Testing the Project in Incremental Steps
      1. 2.4.1 Watch Variables
      2. 2.4.2 Step 1 Hardware Setup Validation
        1. 2.4.2.1 Build, Load and Run Project
      3. 2.4.3 Step 2 Open Loop Control
        1. 2.4.3.1 Build, Load and Run Project
      4. 2.4.4 Step 3 Close the Current Loop
        1. 2.4.4.1 Build, Load and Run Project
      5. 2.4.5 Step 4 Close the Speed and Current Loop
        1. 2.4.5.1 Build and Load Project
  6.   References

Step 4 Close the Speed and Current Loop

Objectives learned in this build level:

  • Evaluate the complete motor drive with incremental encoder-based field-oriented control (FOC).

In this build level, the outer speed loop is closed with the inner current loop. The rotor angle is measured from an incremental encoder connected to the QEP.

 Step 4: Speed and Current Closed Loop
          Control Block Diagram Figure 2-11 Step 4: Speed and Current Closed Loop Control Block Diagram