SPRUJH1 August 2025 F29H850TU
Follow the setup in Table 2-7 with:
#define
DMC_BUILDLEVEL DMC_LEVEL_2.Control Test Procedure has the control test procedure. This test procedure is re-used for the closed-current loop test, and for the closed speed+current loop test.
| Step | Description | |
|---|---|---|
| 1 | Start execution in CCS: Run → Continue (or F5) | |
| 2 | Confirm: variable increments | motorVars_M1.ISRCount |
| 3 | Confirm: variable changes to 1 | systemVars.flagEnableSystem |
| 4 | Set: to 1 to start the ePWMs | motorVars_M1.flagEnableRunAndIdentify |
| 5 | Confirm:
|
motorVars_M1.flagRunIdentAndOnLine |
| 6 | Confirm: motor peed ramps up to the reference speed |
|
| 7 | Modify:
|
|
| 9 | Monitor: Phase currents and
angle
|
|
| 10 | Clear: (set to 0) to disable the ePWM | motorVars_M1.flagEnableRunAndIdentify |
| 10 | The CPU can now be halted and CCS disconnected. | |
| 11 | Turn off power to the inverter board | |
| 12 | Disconnect the LaunchPad from the PC | |