SPRUJH1 August 2025 F29H850TU
| Resource | ||
|---|---|---|
| CPU | C29x CPU 1 | |
| PWM Channels | 6 | |
| ADC Channels | BOOSTXL-3PHGANINV | 4: 3 current, 1 voltage |
| BOOSTXL-LMG2100-MD | 4: 3 current, 1 voltage | |
| BP-AMC0106-LMG-MD | 1: voltage | |
| SDFM Channels | BOOSTXL-3PHGANINV | 0 |
| BOOSTXL-LMG2100-MD | 0 | |
| BP-AMC0106-LMG-MD | 3: current sensing | |
| eQEP Modules | 1 | |
| Control Methodology | Field oriented control (FOC) | |
| ISR Frequency | 20kHz | |
| ISR Performance | Consumes 2.2 micro seconds with a 200MHz CPU clock and the motor spinning | |
| Memory Consumption | RAM: 12.4KB, FLASH: 60KB with compiler optimization level O2 | |