Note: For this BoosterPack, connecting to
the bottom of the LaunchPad is suggested.
- Set the LaunchPad jumpers as
described in Section 2.2.1.
- Connect BOOSTXL-LMG2100-MD to J1/J3 and J4/J2 of the LaunchPad. Use the
bottom connectors.
- Connect the motor and encoder as
described in Section 2.2.6. For initial testing of the hardware setup (Section 2.4.2) leave the
motor disconnected from the harness.
- Connect a DC power supply with a
voltage ranging from 12V to 60V to the inverter board's voltage supply pins.
Leave the power supply off for now.