SPRZ444C February 2018 – November 2026 DRA780 , DRA781 , DRA782 , DRA783 , DRA786 , DRA787
DSS LCD/DPI Out Field Reversal in Interlaced RGB Mode
High
Interlaced RGB mode if set on DSS DPI outputs (VOUT1/2/3) can result in display artifacts due to field reversal. DSS does not support an interlaced compliant VSYNC signal on the DPI output. If the external device/monitor hooked to the DSS in this mode requires an interlaced compliant VSYNC signal then it will have this issue randomly. If the external monitor is able to lock the polarity correctly then the display will be correct otherwise the display will generate field reversed view.
Use Interlaced YUV mode with embedded sync (BT.656, BT.1120) if possible.
SR 2.0A, 2.0
TDA3x: 2.0A, 2.0, 1.0A, 1.0
DRA78x: 2.0A, 2.0
DM50x: 2.0